| Variants | Processor | available |
|---|---|---|
| CP67xx-0020 | AMD LX800 processor | yes |
| CP67xx-0020 |
|
||
|---|---|---|---|
| Features | TFT display in four sizes – 6.5-inch display 640 x 480 – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
||
| aluminium housing, front side IP 65, rear side IP 20 | |||
| front laminate in four variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED |
|||
| special keys identified by slide-in labels | |||
| integrated PC, AMD LX800 processor 500 MHz, 256 MB DDR RAM | |||
| 64 MB Compact Flash card type I, extended temperature range | |||
| 2-port USB 2.0 interface in the backplane | |||
| 2 RJ 45 Ethernet connectors 10/100 Mbits | |||
| 1 RS232 serial port interface in the backplane, D-Sub, 9-pin | |||
| 24 V power supply, connector in the backplane | |||
| operating temperature 0…55 °C | |||
| pull-out clamping levers for fast installation without loose parts | |||
| operating system Microsoft Windows CE, English |
| Options | CP67xx-0020 |
|---|---|
| C9900-H504 | 2 GB Compact Flash card, type I, extended temperature range, instead of 64 MB Compact Flash |
| C9900-H505 | 4 GB Compact Flash card, type I, extended temperature range, instead of 64 MB Compact Flash |
| C9900-H506 | 8 GB Compact Flash card, type I, extended temperature range, instead of 64 MB Compact Flash |
| C9900-H507 | 16 GB Compact Flash card, type I, extended temperature range, instead of 64 MB Compact Flash |
| C9900-R229 | 256 kB on-board NOVRAM for fail-safe storage of process data |
| C9900-T902 | touch screen pen with wall holder |
| C9900-S326-0031 | Microsoft Windows Embedded Standard image, German, requires at least 1 GB Compact Flash, instead of Windows CE, English |
| C9900-S326-0033 | Microsoft Windows Embedded Standard image, English, requires at least 1 GB Compact Flash, instead of Windows CE, English |
| C9900-S309 | Microsoft Windows Embedded Standard image adaption (all-in price per day) |
| C9900-S701 | TwinCAT PLC run-time for Microsoft Windows CE |
| C9900-S702 | TwinCAT NC PTP run-time for Microsoft Windows CE |
| C9900-S705 | TwinCAT NC I run-time for Microsoft Windows CE |
| CP67xx-0020 | Built-in Panel PCs |
|---|---|
| CP6709-0000-0020 | 6.5-inch display 640 x 480, without keys |
| CP6709-0001-0020 | 6.5-inch display 640 x 480, without keys, touch screen |
| CP6719-0000-0020 | 6.5-inch display 640 x 480, function keys |
| CP6719-0001-0020 | 6.5-inch display 640 x 480, function keys, touch screen |
| CP6729-0000-0020 | 6.5-inch display 640 x 480, numeric keyboard |
| CP6729-0001-0020 | 6.5-inch display 640 x 480, numeric keyboard, touch screen |
| CP6701-0000-0020 | 12-inch display 800 x 600 without keys |
| CP6701-0001-0020 | 12-inch display 800 x 600 without keys, touch screen |
| CP6711-0000-0020 | 12-inch display 800 x 600 function keys |
| CP6711-0001-0020 | 12-inch display 800 x 600 function keys, touch screen |
| CP6721-0000-0020 | 12-inch display 800 x 600 numeric keyboard |
| CP6721-0001-0020 | 12-inch display 800 x 600 numeric keyboard, touch screen |
| CP6721-0002-0020 | 12-inch display 800 x 600 numeric keyboard, touch pad |
| CP6731-0000-0020 | 12-inch display 800 x 600 alphanumeric keyboard |
| CP6731-0001-0020 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
| CP6731-0002-0020 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
| CP6702-0000-0020 | 15-inch display 1024 x 768 without keys |
| CP6702-0001-0020 | 15-inch display 1024 x 768 without keys, touch screen |
| CP6702-0020-0020 | 15-inch display 1024 x 768 without keys, USB A socket in the front |
| CP6702-0021-0020 | 15-inch display 1024 x 768 without keys, USB A socket in the front, touch screen |
| CP6712-0000-0020 | 15-inch display 1024 x 768 function keys |
| CP6712-0001-0020 | 15-inch display 1024 x 768 function keys, touch screen |
| CP6722-0000-0020 | 15-inch display 1024 x 768 numeric keyboard |
| CP6722-0001-0020 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
| CP6722-0002-0020 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
| CP6732-0000-0020 | 15-inch display 1024 x 768 alphanumeric keyboard |
| CP6732-0001-0020 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
| CP6732-0002-0020 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
| CP6703-0000-0020 | 19-inch display 1280 x 1024 without keys |
| CP6703-0001-0020 | 19-inch display 1280 x 1024 without keys, touch screen |
| CP6703-0020-0020 | 19-inch display 1280 x 1024 without keys, USB A socket in the front |
| CP6703-0021-0020 | 19-inch display 1280 x 1024 without keys, USB A socket in the front, touch screen |
| CP6713-0000-0020 | 19-inch display 1280 x 1024 function keys |
| CP6713-0001-0020 | 19-inch display 1280 x 1024 function keys, touch screen |
| CP6723-0000-0020 | 19-inch display 1280 x 1024 numeric keyboard |
| CP6723-0001-0020 | 19-inch display 1280 x 1024 numeric keyboard, touch screen |
| CP6723-0002-0020 | 19-inch display 1280 x 1024 numeric keyboard, touch pad |
| CP6733-0000-0020 | 19-inch display 1280 x 1024 alphanumeric keyboard |
| CP6733-0001-0020 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch screen |
| CP6733-0002-0020 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch pad |