Control Panel for installation in the control cabinet door
The built-in Control Panels CP6xxx are designed for control cabinet installation. Only 4 mm of the front are visible in front of the control cabinet wall. Installation via pull-out clamping levers makes the process very simple without loose parts.
The built-in Control Panels CP6xxx are available with 6.5-, 12-, 15- or 19-inch TFT display, with touch screen or touch pad, as a monitor without keyboard with different membrane keyboard models up to full alphanumeric keyboards with 10 special PLC keys and 10 LEDs. The same range of push-button extensions with electromechanical keys as for the CP7xxx series is available.
The built-in Control Panels are connected to the PC by different interfaces:
The Ethernet Control Panels with integrated processor can be used as an independent controller. For higher performance with Intel® Core™ Duo und Core™2 Duo the built-in Panel PCs CP62xx, CP63xx, CP64xx or CP65xx are available with the same front design.

The clamping levers are released,
pulled out
and fastened.