| Variants | Processor | available |
|---|---|---|
| CP71xx-0050 | Intel® Core™ Duo or Intel® Core™2 Duo |
yes |
| CP71xx-0050 |
|
||
|---|---|---|---|
| Housing | 4-slot housing | ||
| 1 slot for plug-in cards with a length of up to 190 mm | |||
| drives and plug-in cards easily accessible | |||
| mounting arm connector for Rolec part 146.025.016 from top or bottom | |||
| side door to access the CD/DVD drive | |||
| status LEDs and reset key behind the side door | |||
| card holders, actuated without tools | |||
| passive cooling through heat sink structure at the outer housing, internal fan for equal heat distribution to all the walls of the housing | |||
| 50 cm free space required around the PC for air circulation | |||
| fan quickly exchangeable from outside | |||
| protection class IP 65 | |||
| operating temperature 0…45 °C | |||
| Front panel | TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
||
| front laminate in five variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides |
|||
| special keys identified by slide-in labels | |||
| Features | processor Intel® Core™ Duo 2.0 GHz | ||
| slot motherboard for Intel® Core™ Duo or Core™2 Duo | |||
| 3-slot passive backplane, 1 PCI slot available | |||
| 1 GB DDR2RAM, expandable to 3 GB | |||
| on-board graphic adapter, Intel® GMA950, DVI-I connector | |||
| on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 10/100/1000BASE-T connector | |||
| hard disk, 2½-inch, 80 GB | |||
| CD/DVD-ROM drive slimline | |||
| 4 serial ports RS232 on-board, 1 of these RS232 ports is linked to an internal 9-pin D-sub connector; 8 USB 2.0, 3 of these USB ports are linked to internal USB sockets | |||
| 24 V DC power supply |
| Options | CP71xx-0050 |
|---|---|
| C9900-C527 | processor Intel® Core™2 Duo 2.16 GHz, instead of Intel® Core™ Duo 2.0 GHz |
| C9900-R221 | memory extension to 2 GB DDR2RAM, instead of 1 GB |
| C9900-R228 | memory extension to 3 GB DDR2RAM, instead of 1 GB |
| C9900-T900 | touch screen pen with holder |
| C9900-M148 | mounting arm connector for add-on PC CP71xx, for Rolec part no. 146.025.016, mounting arm from top, drive door on the rigth side |
| C9900-M150 | mounting arm connector for add-on PC CP71xx, for Rolec part no. 146.025.016, mounting arm from bottom, drive door on the rigth side |
| C9900-M152 | mounting arm connector for add-on PC CP71xx, for Rolec part no. 146.025.016, mounting arm from top, drive door on the left side |
| C9900-M154 | mounting arm connector for add-on PC CP71xx, for Rolec part no. 146.025.016, mounting arm from bottom, drive door on the left side |
| C9900-E169 | 2-port USB socket inside the Control Panel backplane, DIN 8-pin with screw-on cap IP 65 with adapter cable from DIN 8-pin to 2 x USB |
| C9900-E215 | 1-port USB socket inside the Control Panel backplane, USB A socket with screw-on cap IP 65 |
| C9900-E198 | 1 serial port RS232 from the motherboard wired to an internal slot bracket with D-sub9 connector |
| C9900-E199 | 2 USB ports of the motherboard wired to an internal slot bracket |
| C9900-E209 | Module to optically link one serial RS232 port of the motherboard, with overlaod protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required. |
| C9900-E210 | Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overlaod protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required. |
| C9900-E211 | Module to convert one serial RS232 port of the motherboard into RS485, configured as a full duplex end point, D-sub, 9-pin, optically linked, overlaod protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required. |
| C9900-M568 | Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module. |
| C9900-M569 | Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules. |
| C9900-H145 | additional hard disk, 2½-inch, 80 GB |
| C9900-H701 | solid-state disk SSD, SLC flash, 2½-inch, 32 GB, instead of 2½-inch hard disk |
| C9900-D185 | 1 slot for Compact Flash cards instead of 1 slot for 2½-inch hard disk or SSD inside a CP71xx |
| C9900-E213 | RFID reader for Legic transponder inside the front of a Panel PC CP7102, CP7202 or CP7702 or of a Control Panel CP7802 or CP7902, integrated behind the front laminate, protection class IP 65, connected internally via USB, requires Windows Embedded Standard or Windows XP Professional |
| C9900-E214 | RFID reader for Legic transponder inside the front of a Panel PC CP7103, CP7203 or CP7703 or of a Control Panel CP7803 or CP7903, integrated behind the front laminate, protection class IP 65, connected internally via USB, requires Windows Embedded Standard or Windows XP Professional |
| C9900-D119 | multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-RAM 4.7/9.4 GB, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB, instead of CD/DVD-ROM drive slimline |
| C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery, occupies one internal serial Interface |
| C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C |
| C9900-M400 | Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP7xxx, can be ordered only together with the Control Panel or Panel PC. |
| C9900-xxxx | Compact Flash cards and different PCI cards as listed in the attachment. Examples: fieldbus interface, network adapter, serial interface card, modem, or ISDN adapter |
| CP71xx-0050 | Panel PCs |
|---|---|
| CP7101-0000-0050 | 12-inch display 800 x 600 without keys |
| CP7101-0001-0050 | 12-inch display 800 x 600 without keys, touch screen |
| CP7101-0020-0050 | 12-inch display 800 x 600 without keys, USB A socket in the front |
| CP7101-0021-0050 | 12-inch display 800 x 600 without keys, USB A socket in the front, touch screen |
| CP7111-0000-0050 | 12-inch display 800 x 600 function keys |
| CP7111-0001-0050 | 12-inch display 800 x 600 function keys, touch screen |
| CP7121-0000-0050 | 12-inch display 800 x 600 numeric keyboard |
| CP7121-0001-0050 | 12-inch display 800 x 600 numeric keyboard, touch screen |
| CP7121-0002-0050 | 12-inch display 800 x 600 numeric keyboard, touch pad |
| CP7131-0000-0050 | 12-inch display 800 x 600 alphanumeric keyboard |
| CP7131-0001-0050 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
| CP7131-0002-0050 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
| CP7102-0000-0050 | 15-inch display 1024 x 768 without keys |
| CP7102-0001-0050 | 15-inch display 1024 x 768 without keys, touch screen |
| CP7102-0020-0050 | 15-inch display 1024 x 768 without keys, USB A socket in the front |
| CP7102-0021-0050 | 15-inch display 1024 x 768 without keys, USB A socket in the front, touch screen |
| CP7112-0000-0050 | 15-inch display 1024 x 768 function keys |
| CP7112-0001-0050 | 15-inch display 1024 x 768 function keys, touch screen |
| CP7122-0000-0050 | 15-inch display 1024 x 768 numeric keyboard |
| CP7122-0001-0050 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
| CP7122-0002-0050 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
| CP7132-0000-0050 | 15-inch display 1024 x 768 alphanumeric keyboard |
| CP7132-0001-0050 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
| CP7132-0002-0050 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
| CP7142-0000-0050 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides |
| CP7142-0001-0050 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides, touch screen |
| CP7103-0000-0050 | 19-inch display 1280 x 1024 without keys |
| CP7103-0001-0050 | 19-inch display 1280 x 1024 without keys, touch screen |
| CP7103-0020-0050 | 19-inch display 1280 x 1024 without keys, USB A socket in the front |
| CP7103-0021-0050 | 19-inch display 1280 x 1024 without keys, USB A socket in the front, touch screen |
| CP7113-0000-0050 | 19-inch display 1280 x 1024 function keys |
| CP7113-0001-0050 | 19-inch display 1280 x 1024 function keys, touch screen |
| CP7123-0000-0050 | 19-inch display 1280 x 1024 numeric keyboard |
| CP7123-0001-0050 | 19-inch display 1280 x 1024 numeric keyboard, touch screen |
| CP7123-0002-0050 | 19-inch display 1280 x 1024 numeric keyboard, touch pad |
| CP7133-0000-0050 | 19-inch display 1280 x 1024 alphanumeric keyboard |
| CP7133-0001-0050 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch screen |
| CP7133-0002-0050 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch pad |