| Control cabinet PC C69xx | ||
| C6920 | C6925 | |
|---|---|---|
| Processor | Intel® Core™ Duo and Core™2 Duo | Intel® Celeron® M ULV 1 GHz |
| Motherboard | 3½-inch motherboard | 3½-inch motherboard |
| Free slots | 1 Mini PCI | 1 Mini PCI |
| Memory | 512 MB…2 GB DDR2RAM | 256 MB…2 GB DDR2RAM |
| Graphic adapter | on-board | on-board |
| Ethernet | 2 on-board | 2 on-board |
| Hard disks | 2½-inch and/or CF card or 2 CF cards | 2½-inch and/or CF card or 2 CF cards |
| RAID 1 | – | – |
| Power supply | 24 V DC | 24 V DC |
| Dimensions (W x H x D) |
65 x 231 x 116 mm | 65 x 208 x 116 mm |