The Panel PCs are designed for installation in the front of a control cabinet (CP6xxx) or on a mounting arm system (CP7xxx). In combination with the wide variety of Control Panels as operating units, various add-on PCs result in a large choice of Panel PCs, representing a powerful platform for machine construction and plant engineering applications, for example with the TwinCAT automation software under Windows XP Embedded or Windows XP Professional.
The right Panel PC for every application
All Panel PCs are equipped with powerful components, with Intel® Core™ Duo or Core™2 Duo on a 3½-inch, slot or ATX motherboard. The series provides the appropriate Panel PC for every application, according to the available installation space. All housings are optimised in terms of space utilisation and easy accessibility of all components.
The RAM can be extended from 512 MB DDR2RAM up to 2 GB.
The housings permit fast access to the fitted components. After removing the cover, plug-in cards and drives are freely accessible. In many ways, the housing is designed for the implementation of individual adaptations.
| CP62xx | CP63xx | CP64xx | |
|---|---|---|---|
| TFT display | TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
| Processor | processor Intel® Core™ Duo 2.0 GHz | processor Intel® Core™ Duo 2.0 GHz | processor Intel® Core™ Duo 2.0 GHz |
| Motherboard | 3½-inch motherboard for Intel® Core™ Duo or Core™2 Duo | slot motherboard for Intel® Core™ Duo or Core™2 Duo | slot motherboard for Intel® Core™ Duo or Core™2 Duo |
| Slots | 1 free Mini PCI slot for cards installed ex factory | 3-slot passive backplane, 1 PCI slot available | 4-slot passive backplane, 2 PCI slots available |
| Main memory | 512 MB DDR2RAM, expandable ex factory to 2 GB | 512 MB DDR2RAM, expandable to 2 GB | 512 MB DDR2RAM, expandable to 2 GB |
| Graphic adapter | on-board graphic adapter, Intel® GMA950, DVI-I connector | on-board graphic adapter, Intel® GMA950, DVI-I connector | on-board graphic adapter, Intel® GMA950, DVI-I connector |
| Ethernet adapter | on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 100/1000BASE-T connector | on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 100/1000BASE-T connector | on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 100/1000BASE-T connector |
| Hard_disk | SATA hard disk, 2½-inch, 40 GB | SATA hard disk, 2½-inch, 40 GB | SATA hard disk, 2½-inch, 40 GB |
| Power supply unit | 24 V DC power supply | 24 V DC power supply | 100–240 V AC full range power supply |
| CP65xx | CP71xx | CP72xx | |
|---|---|---|---|
| TFT display | TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
| Processor | processor Intel® Core™ Duo 2.0 GHz | processor Intel® Core™ Duo 2.0 GHz | processor Intel® Core™ Duo 2.0 GHz |
| Motherboard | ATX motherboard for Intel® Core™ Duo or Core™2 Duo | slot motherboard for Intel® Core™ Duo or Core™2 Duo | 3½-inch motherboard for Intel® Core™ Duo or Core™2 Duo |
| Slots | 3 PCI Express x1 slots free, 3 PCI slots free and 1 PCI Express x16 slot | 3-slot passive backplane, 1 PCI slot available | 1 free Mini PCI slot for cards installed ex factory |
| Main memory | 512 MB DDR2RAM, expandable to 2 GB | 512 MB DDR2RAM, expandable to 2 GB | 512 MB DDR2RAM, expandable ex factory to 2 GB |
| Graphic adapter | on-board graphic adapter, Intel® GMA950, monitor connector | on-board graphic adapter, Intel® GMA950, DVI-I connector | on-board graphic adapter, Intel® GMA950, DVI-I connector |
| Ethernet adapter | on-board Ethernet adapter with 10/100BASE-T connector | on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 100/1000BASE-T connector | on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 100/1000BASE-T connector |
| Hard_disk | SATA hard disk, 3½-inch, 160 GB | SATA hard disk, 2½-inch, 40 GB | SATA hard disk, 2½-inch, 40 GB |
| Power supply unit | 100–240 V AC full range power supply | 24 V DC power supply | 24 V DC power supply |