The PCI Fieldbus Cards from Beckhoff are characterised by outstanding features. They are tailor-made for TwinCAT, the software solution for PC-compatible control technology. The power of TwinCAT comes into its own with this interface generation:
TwinCAT I/O provides configuration tools and Windows NT/2000/XP drivers for programs in any desired high-level language (DLLs) and for Visual Basic applications (ActiveX). Applications with OPC interface can access the cards via an OPC server.
| Technical data | FC2001 | FC2002 |
|---|---|---|
| Fieldbus | Lightbus | |
| Number of fieldbus channels | 1 | 2 |
| Data transfer rates | 2.5 Mbaud, 32 bits of process data in 25 µs | |
| Interface to the PC | plug-and-play PCI interface 32 bits with 4 kbytes DPRAM for 8 communication channels, data, control and status register | |
| Bus interface | 2 x standard fibre optic connector Z1000 (plastic fibre), Z1010 (HCS fibre) | 4 x standard fibre optic connector Z1000 (plastic fibre), Z1010 (HCS fibre) |
| Communication | 8 priority controlled logical communication channels | |
| Bus device | max. 255 nodes with a max. of 65,280 I/O points per fieldbus connection | |
| Interrupt | initiation of 2 PC hardware interrupts is possible | |
| Hardware diagnosis | 3 LEDs per channel | |
| Dimensions | approx. 106 mm x 187 mm | |
| Operating temperature | 0…55 °C | |
| Ordering information | FC2001-0000 | FC2002-0000 |
|---|---|---|
| FC200x-0000 | standard configuration | |