The M1400 and M1410 digital input/output modules are fitted locally at the machine, plant or in the control cabinet. The electrical switchgears are connected directly by three wires (+, -, signal) to up to 32 inputs or outputs.
Features
| Technical data | M1400 | M1410 |
|---|---|---|
| Fieldbus | Lightbus | |
| Data transfer rates | 2.5 Mbaud, 32 bits of process data in 25 µs | |
| Inputs/outputs | 32/32 (500 mA) | 16/16 (500 mA) |
| Input/output specification | 24 V DC, 8 mA/24 V DC, max. 500 mA, short-circuit protected | |
| Connections | can be plugged in for each of 8…16 I/Os; +, -, signal | |
| Supply voltage | 24 V DC (-15 %/+20 %) | |
| Current consumption | 0.1 A (with no load or input currents) | |
| Housing form | compact aluminium housing for DIN rail mounting | |
| Dimensions (W x H x D) | 270 mm x 76 mm x 68 mm | 166 mm x 76 mm x 68 mm |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Ordering information | M1400-00x | M1410-00x |
|---|---|---|
| M14x0-000 | 0 inputs and 32 outputs (0.5 A) | 0 inputs and 16 outputs (0.5 A) |
| M14x0-001 | 8 inputs and 24 outputs (0.5 A) | 8 inputs and 8 outputs (0.5 A) |
| M14x0-002 | 16 inputs and 16 outputs (0.5 A) | 16 inputs and 0 outputs (0.5 A) |
| M1400-003 | 24 inputs and 8 outputs (0.5 A) | |
| M1400-004 | 32 inputs and 0 outputs (0.5 A) |