The M2400 analog output module has up to four analog output channels (±10 V) and 16 digital inputs/outputs (24 V DC). The module is particularly suitable for the operation of four servo axes.
Four analog velocity command values and the necessary auxiliary signals can be set and read. The fibre optics connection of the Lightbus system allows the transducer values to be transmitted at high speed and without interference to a central device such as a PC, PLC or CNC within 25 µs.
Features
| Technical data | M2400 |
|---|---|
| Fieldbus | Lightbus |
| Data transfer rates | 2.5 Mbaud, 32 bits of process data in 25 µs |
| Analog inputs/outputs | max. 4 |
| Analog specifications | UOUT = ±10 V, IOUT = 10 mA, 12 bit resolution |
| Digital inputs/outputs | 16, configurable as 0 input/16 outputs, 8 inputs/8 outputs, 16 inputs/0 output |
| Input specification | 24 V DC, 8 mA |
| Output specification | 24 V DC, max. 500 mA, short-circuit protected |
| Connections | plug-in; +, -, signal |
| Supply voltage | 24 V DC (-15 %/+20 %) |
| Current consumption | 0.15 A (with no load or input currents) |
| Housing form | compact aluminium housing for DIN rail mounting |
| Dimensions (W x H x D) | 270 mm x 76 mm x 68 mm |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Ordering information | M2400-0yx |
|---|---|
| M2400-0y0 | 0 digital inputs and 16 digital outputs (number of analog outputs y = 1, 2, 3, 4) |
| M2400-0y1 | 8 digital inputs and 8 digital outputs (number of analog outputs y = 1, 2, 3, 4) |
| M2400-0y2 | 16 digital inputs and 0 digital outputs (number of analog outputs y = 1, 2, 3, 4) |