The M3100 module permits any incremental encoder to be connected to the Lightbus system. A 24 bit counter with a quadrature decoder and a 24 bit latch for the zero pulse can be read, set or enabled. The fibre optics connection of the Lightbus system allows the transducer values to be transmitted at high speed and without interference to a central device such as a PC, PLC or CNC within 25 µs. Up to 255 transducers can be interrogated over one Lightbus ring.
Features
| Technical data | M3100 |
|---|---|
| Fieldbus | Lightbus |
| Data transfer rates | 2.5 Mbaud, 32 bits of process data in 25 µs |
| Encoder connection | A, A(inv), B, B(inv), zero, zero(inv), status |
| Encoder operating voltage | optionally 5 V DC/15 V DC |
| Counter | 24 bits, binary |
| Limit frequency | 1 MHz |
| Quadrature decoder | 1-, 2-, or 4-fold evaluation |
| Zero-pulse latch | 24 bits |
| Commands | read, set, enable |
| Supply voltage | 24 V DC (-15 %/+20 %) |
| Current consumption | 0.1 A (without sensor load current) |
| Housing form | die-cast aluminium (IP 65) with screw fastening |
| Dimensions (W x H x D) | 80 mm x 175 mm x 52 mm |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protection class | IP 65 |
| Ordering information | M3100-00x |
|---|---|
| M3100-000 | standard version |
| M3100-001 | version with additional enable input |
| M3100-002 | version with cable entry from the side |
| M3100-003 | version with additional enable input and cable entry from the side |