The M63xx series consists of pushbutton control units with Lightbus interface. The combination of Industrial PC, keyboard and machine operating panel leads to compact and powerful machine controllers.
The control units are fitted with a choice of switching elements. Switch positions are read via the Lightbus. Indicator lamps are driven by the central controller. Some of the switching elements are wired to screw terminals, for instance to control emergency stop keys or a main connector.
M6310: Machine control panel for Lightbus
M6320: 4 * 4 keypad for Lightbus
M6330: 8 * 4 keypad for Lightbus
M6350: 2 * 4 keypad for Lightbus
| Technical data | M6310 | M6320/M6330 | M6350 |
|---|---|---|---|
| Fieldbus | Lightbus | ||
| Number of keys | 17 | 16/32 | 8 |
| Lightbus inputs | 10 | 16/32 | 8 |
| Lightbus outputs | 10 | 16/32 | 8 |
| Emergency stop | 1 | 1/2 | 1 |
| Screw terminal change-over contacts | 6 | 4/8 | – |
| Supply voltage | 24 V DC (-15 %/+20 %) | ||
| Current consumption | max. 0.8 A (30 mA per lamp) | max. 1.4 A (30 mA per lamp) | max. 0.5 A (30 mA per lamp) |
| Housing form | built-in panel | built-in panel, aluminium housing, plastic housing | built-in panel, plastic housing |
| Dimensions (W x H x D) | 410 mm x 70 mm x 50 mm | 16: (160 x 160 x 117) mm 32: (240 x 160 x 117) mm |
153 mm x 100 m x 75 mm |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protection class | IP 54 to the front | IP 54 | IP 54 |
| Ordering information | Description |
|---|---|
| M6310-001 | front panel, 16 keys, type “Schlegel” + emergency stop |
| M6310-010 | front panel, without keys |
| M6310-030 | front panel, customer-specific |
| M6320-001 | aluminium housing to IP 65, 15 keys, type “Schlegel” + emergency stop |
| M6320-010 | aluminium housing to IP 65, without keys |
| M6320-030 | aluminium housing to IP 65, customer-specific |
| M6321-000 | built-in panel, 16 keys, type “Schlegel” |
| M6321-001 | built-in panel, 15 keys, type “Schlegel” + emergency stop |
| M6321-010 | built-in panel, without keys |
| M6321-030 | built-in panel, customer-specific |
| M6330-000 | aluminium housing to IP 65, 32 keys, type “Schlegel” |
| M6330-001 | aluminium housing to IP 65, 31 keys, type “Schlegel” + emergency stop |
| M6330-010 | aluminium housing to IP 65, without keys |
| M6330-030 | aluminium housing to IP 65, customer-specific |
| M6331-000 | built-in panel, 32 keys, type “Schlegel” |
| M6331-001 | built-in panel, 31 keys, type “Schlegel” + emergency stop |
| M6331-010 | built-in panel, without keys |
| M6331-030 | built-in panel, customer-specific |
| M6350-000 | plastic housing to IP 65, 8 keys, type “Moeller” |
| M6350-001 | plastic housing to IP 65, 7 keys, type “Moeller” + emergency stop |
| M6350-010 | plastic housing to IP 65, without keys |
| M6350-030 | plastic housing to IP 65, customer-specific |
| M6351-000 | front panel, 8 keys, type “Moeller” |
| M6351-001 | front panel, 7 keys, type “Moeller” + emergency stop |
| M6351-010 | front panel, without keys |
| M6351-030 | front panel, customer-specific |