FC3151
 
FC3151 Mini PCI PROFIBUS

FC3151 | Mini PCI PROFIBUS

The FC3151 Mini PCI Card brings fieldbus functionalities to the Industrial PC in a compact construction. The bus interface is not implemented on the fieldbus card, but separately in the respective housing (device-specific). Like the standard PCI cards, the Mini PCI variants are specifically optimised for fast controllers and real-time tasks:

 

The power of the Fieldbus Cards can be most easily seen in combination with the TwinCAT software PLC and NC. But other applications also benefit from the intelligent PCI cards that handle the fieldbus protocol efficiently on their own processors. The Fieldbus Cards are optionally available with 128 kbyte NOVRAM.

Technical data FC3151
Fieldbus PROFIBUS DP (standard), PROFIBUS DP-V1 (Cl. 1+2: acyclic services, alarms), DP-V2, PROFIBUS MC (equidistant)
Number of fieldbus channels 1
Data transfer rates 9.6 kbaud…12 Mbaud
Interface to the PC Mini PCI interface, 32 bits with 4 kbytes DPRAM per channel
Communication master and slave functionality (also mixed)
Bus device max. 125 slaves
Cycle time differing DP cycle times per slave are possible using the CDL concept
Dimensions 59.75 mm x 50.95 mm (type III A)
Operating temperature 0…55 °C
Ordering information FC3151-000x
FC3151-0000 standard configuration
FC3151-0002 configuration with 128 kbytes NOVRAM