The FC5101 and FC5102 PC plug-in cards link the PC to a CANopen network. They optionally act as network master or slave. In addition, general CAN messages can be sent or received – without having to bother with CAN frames in the application program. The cards provide a powerful implementation of the protocol, offering many desirable features:
In TwinCAT PLC and NC, all functions are conveniently available. But other applications also benefit from the diverse features: General drivers for Windows NT/2000/XP and convenient configuration tools are included in the TwinCAT I/O software package. High-level language programs use the DLL, Visual Basic applications the ActiveX interface. OPC applications can access process data and parameters via an OPC server.
| Technical data | FC5101 | FC5102 |
|---|---|---|
| Fieldbus | CANopen | |
| Number of fieldbus channels | 1 | 2 |
| Data transfer rates | 10, 20, 50, 100, 125, 250, 500, 800, 1,000 kbaud | |
| Interface to the PC | plug-and-play PCI interface 32 bits with 4 kbytes DPRAM per channel | |
| Bus interface | D-sub connector, 9-pin according to CANopen specification, galvanically decoupled | |
| Communication | CANopen network master and CANopen manager, optionally CANopen slave | |
| Bus device | per channel: max. 127 slaves | |
| Termination resistor | switchable | |
| Hardware diagnosis | 2 LEDs per channel | |
| Bit width in the process image | total max.: 3 kbyte input and output data | |
| Dimensions | approx. 106 mm x 175 mm | |
| Operating temperature | 0…55 °C | |
| Ordering information | FC5101-000x | FC5102-000x |
|---|---|---|
| FC510x-0000 | standard configuration | |
| FC510x-0002 | configuration with 32 kbytes NOVRAM | |