FC5151
 
FC5151 Mini PCI CANopen

FC5151 | Mini PCI CANopen

The FC5151 Mini PCI Card brings fieldbus functionalities to the Industrial PC in a compact construction. The bus interface is not implemented on the fieldbus card, but separately in the respective housing (device-specific). Like the standard PCI cards, the Mini PCI variants are specifically optimised for fast controllers and real-time tasks:

 

The power of the Fieldbus Cards can be most easily seen in combination with the TwinCAT software PLC and NC. But other applications also benefit from the intelligent PCI cards that handle the fieldbus protocol efficiently on their own processors. The Fieldbus Cards are optionally available with 128 kbyte NOVRAM.

Technical data FC5151
Fieldbus CANopen
Number of fieldbus channels 1
Data transfer rates 10, 20, 50, 100, 125, 250, 500, 800, 1,000 kbaud
Interface to the PC Mini PCI interface, 32 bits with 4 kbytes DPRAM per channel
Communication CANopen network master and CANopen manager, optionally CANopen slave
Bus device max. 127 slaves
Termination resistor switchable
Dimensions 59.75 mm x 50.95 mm (type III A)
Operating temperature 0…55 °C
Ordering information FC5151-000x
FC5151-0000 standard configuration
FC5151-0002 configuration with 128 kbytes NOVRAM