FC9002, FC9004, FC9022 | PCI Ethernet, PCIe Ethernet
The Ethernet PCI network cards can be used in office and automation networks and offer the following benefits:
- plug-and-play interface
- 10/100/1,000 Mbit/s (FC9022) or 10/100 Mbit/s (FC9002, FC9004), full duplex
- automatic baud rate setting according to IEEE 802.3u for each channel
- maximum performance through hardware-integrated checksum creation and verification
- The hardware side supports Quality of Service (QoS) through prioritised multiple queues.
The cards (or individual channels) can also be operated with TwinCAT drivers – and therefore in real-time.
| Technical data |
FC9002 |
FC9004 |
FC9022 |
| Fieldbus |
all Ethernet (IEEE 802.3) based protocols |
| Number of Ethernet channels |
2 |
4 |
2 |
| Data transfer rates |
10/100 Mbit/s, IEEE 802.3u auto-negotiation, full duplex at 10 and 100 Mbit/s, separate settings for each channel |
10/100 Mbit/s, IEEE 802.3u auto-negotiation, full duplex at 10 and 100 Mbit/s, separate settings for each channel |
10/100/1,000 Mbit/s, IEEE 802.3ab auto-negotiation, full duplex at 10, 100 and 1,000 Mbit/s |
| Interface to the PC |
plug-and-play PCI interface 32 bit |
plug-and-play PCI interface 32 bit |
PCI Express x1 |
| Ethernet interface |
10BASE-T/100BASE-TX Ethernet |
10BASE-T/100BASE-TX Ethernet |
10BASE-T/100BASE-TX/1,000BASE-T Ethernet |
| Ethernet plug |
2 x RJ 45 |
4 x RJ 45 |
2 x RJ 45 |
| Cable length |
100 m (up to hub, switch or end device) |
100 m (up to hub, switch or end device) |
100 m (up to switch or end device) |
| Standard drivers |
standard drivers for Intel® 8255xER series or Beckhoff driver for Windows 2000/XP and Windows 7 (available from Beckhoff website) |
standard drivers for Intel® 8255xER series or Beckhoff driver for Windows 2000/XP and Windows 7 (available from Beckhoff website) |
standard operating system drivers for Intel®-compatible NIC real-time driver or Beckhoff driver for Windows 2000/XP and Windows 7 (available from Beckhoff website) |
| Real-time drivers |
TwinCAT drivers for EtherCAT/real-time Ethernet. Drivers can be selected separately for each channel. |
| Hardware diagnosis |
2 LEDs per channel (activity, link) |
| Dimensions |
approx. 95 mm x 125 mm |
approx. 95 mm x 125 mm |
approx. 46 mm x 90 mm |
| Operating temperature |
0…+55 °C |
 |
 |
 |
 |
| Ordering information |
FC9002-0000 |
FC9004-0000 |
FC9022-0000 |
| FC900x-0000 |
standard configuration |
 |
 |
 |
 |
| Accessories |
|
| Cordsets |
cordsets and connectors |
 |
 |