FC9051, FC9151 | Mini PCI Ethernet
The FC9x51 Mini PCI Card brings further Ethernet ports to the Industrial PC in a compact construction. The bus interface is not implemented on the fieldbus card, but separately in the respective housing (device-specific). Like the standard PCI cards, the Mini PCI variants are specifically optimised for fast controllers and real-time tasks:
- automatic baud rate setting according to IEEE 802.3u
- Ethernet and real-time Ethernet protocols, EtherCAT-ready
- full duplex at 10 and 100 Mbit/s
In combination with the Ethernet Mini PCI Cards, a third Ethernet port is available in the Industrial PC with 10 Mbit/s, 100 Mbit/s or 1,000 Mbit/s. While the 100 Mbit/s Ethernet port offers optimum performance for all EtherCAT control tasks, a gigabit port is available for connecting the higher-level network.
The power of the Fieldbus Cards can be most easily seen in combination with the TwinCAT software PLC and NC. But other applications also benefit from the intelligent PCI cards that handle the fieldbus protocol efficiently on their own processors.
| Technical data |
FC9051 |
FC9151 |
| Bus system |
Ethernet (all IEEE 802.3-based protocols), EtherCAT |
| Number of Ethernet channels |
1 |
| Data transfer rates |
10/100 Mbit/s, IEEE 802.3u auto-negotiation, full duplex at 10 and 100 Mbit/s, separate settings for each channel |
| 10/100/1,000 Mbit/s, IEEE 802.3u auto-negotiation, full duplex at 10 and 100 Mbit/s, separate settings for each channel |
|
| Interface to the PC |
Mini PCI interface |
| Communication |
| Ethernet and real-time Ethernet protocols, EtherCAT-ready |
|
| Bus device |
Ethernet standard |
| Standard drivers |
standard operating system drivers for Intel®-compatible NIC real-time driver |
| Real-time drivers |
TwinCAT drivers for real-time Ethernet. Drivers can be selected separately for each channel. |
| Dimensions |
59.75 mm x 44.60 mm (type III B) |
| Operating temperature |
0…55 °C |
| Ordering information |
FC9051-0000 |
FC9151-0000 |
| FC9x51-0000 |
standard configuration |