By using the Intel® Atom™ processor for the CP77xx Panel PCs, Beckhoff continues its effort to integrate the smallest available CPUs from Intel in its Industrial PC products.
The PC is integrated into a slimline Control Panel housing and is equipped with a 6.5, 12, 15 or 19" display. Users are therefore offered a high-performance device, even in the compact 6.5" format. The user benefits not only from the slimline design paired with high computing power, but also from significant energy savings due to the low power consumption of the Atom™ CPU.
The Panel PCs feature robust, industrial design with IP 65 protection and are available with Intel® Atom™ 1.1 or 1.6 GHz processors. They are ideal for high-performance control platforms for machine builders and plant engineering applications. The CP77xx is equipped with a Compact Flash card, which is easily accessible under a cover in the rear panel. It requires no fan and is a solid state device containing no rotating parts. The Panel PC comes with two RJ 45 Ethernet connections and an RS232 interface in the rear panel as standard. A 2-port USB interface is available as an option. Further equipment options enable users to take optimum advantage of the housing design according to individual requirements.