| Press Release | |||||||||||||||
| 24th April 2006 | |||||||||||||||
Beckhoff C69xx Industrial PC for control cabinet installation High performance with slimline design The C6920 and C6925 Industrial PCs with robust, ultra-compact aluminium housing are designed for control cabinet installation. The control cabinet PCs are equipped with the latest processor generation, offering maximum performance: The 3 1/2 inch motherboard from Beckhoff is suitable for Intel® Celeron® M or Pentium® M processors up to 1.8 GHz. The main difference between the different types of the C69xx Industrial PC series is in their processor power and cooling arrangements. Internal cooling fins are used in both Industrial PCs. The PCs can be operated at ambient temperatures of up to 55 °C:
The basic configuration features a flash disk, thereby creating a PC without moving parts. The flash disk, the optional hard disk, and the CMOS battery are easily accessible behind the front cover. In addition, a 2 1/2" hard disk or a second flash disk can be integrated behind the front cover. All connections are also located at the front: power supply, 2 x Ethernet, 1 x serial RS232 interface, 4 x USB 2.0 port, 1 x DVI-I connection, and the optional fieldbus interface. The RAM (256 MB DDR RAM as standard) can be expanded up 2 GB. Windows XP, XP Embedded or Windows CE are available as operating systems. The C69xx series Industrial PCs are supplied with a 24 V DC power supply unit, optionally with integrated uninterruptible power supply (UPS). The C69xx features a free mini PCI slot for extensions. The Beckhoff mini PCI Fieldbus Cards for PROFIBUS, CANopen, DeviceNet, SERCOS interface, or a further Ethernet card may be used for applications with traditional fieldbus systems. |
|||||||||||||||
![]() |
|||||||||||||||
|
|||||||||||||||