Press Release

26th November 2019
Ultra-compact Industrial PC series expanded by device with Intel® Core™ i U processor
C6025: Intel® Core™ i computing power in a highly compact, fanless design
The ultra-compact Beckhoff C6025 Industrial PC is designed to deliver the high computing performance of the Intel® Core™ i series in a fanless, small-form-factor device. The new Intel® Core™ i U processors, with exceptionally low power requirements, have made this possible.

Measuring just 82 x 127 x 40 mm and combining high computing performance with a fanless design, the new C6025 IPC is an ideal choice for demanding control applications where green, sustainable IT is also a requirement. It is built around the Intel® Core™ i U processors that deliver Core™ i performance capabilities yet consume significantly less power than other processors of the same series. The 8th Gen Intel® Core™ i U processors used in the C6025 also offer an advantage which is typical of evolving PC technology: higher performance at the same price point. With this new addition, the Beckhoff portfolio of industry-ready and long-term available Industrial PCs now spans five CPU performance classes – from ARM through to Intel® Xeon® – for maximum scalability.

The IPC’s energy-efficient Intel® Core™ i U processors, in combination with an advanced cooling design, enable fully passive heat dissipation via a heat sink on one side. Housed in an aluminum and zinc die-cast enclosure, the C6025 offers a feature set that includes the following:

  • up to four CPU cores
  • 4 GB DDR4 RAM (expandable to 8 GB)
  • 40 GB M.2 SSD with 3D flash memory
  • 1 x DisplayPort video connector
  • 4 x USB 3.0 ports
  • on-board Ethernet controller with 3 x 100/1000Base-T ports
  • operating temperature range of 0 to 50° C

 

The power-efficient, ultra-compact C6025 Industrial PC expands the broad IPC portfolio from Beckhoff with a device that offers a performance level situated between the entry-level devices with Intel Atom® CPUs and those with high-performance Intel® Core™ i-series processors. With this addition, the product portfolio better addresses the growing trend toward compact, fanless Industrial PCs while supporting applications with highly intensive computing requirements.

Press picture

Further information:

Industrial PC

Back to overview