TF6221

TF6221 | TC3 EtherCAT Redundancy 250+

TwinCAT EtherCAT Redundancy 250+ extends the TwinCAT EtherCAT Master by the possibility to implement cable redundancy for more than 250 EtherCAT devices: from the last logical device a cable is returned back to the master. Configuration and diagnosis take place in the TwinCAT 3 engineering environment.

Technical data TF6221
Required TC1100
Target system Windows 7/8/10, Windows CE
Ordering information
TF6221-0v40 TC3 EtherCAT Redundancy 250+, platform 40 (Performance)
TF6221-0v50 TC3 EtherCAT Redundancy 250+, platform 50 (Performance Plus)
TF6221-0v60 TC3 EtherCAT Redundancy 250+, platform 60 (Mid Performance)
TF6221-0v70 TC3 EtherCAT Redundancy 250+, platform 70 (High Performance)
TF6221-0v80 TC3 EtherCAT Redundancy 250+, platform 80 (Very High Performance)
TF6221-0v81 TC3 EtherCAT Redundancy 250+, platform 81 (Many-core 5…8 Cores)
TF6221-0v82 TC3 EtherCAT Redundancy 250+, platform 82 (Many-core 9…16 Cores)
TF6221-0v83 TC3 EtherCAT Redundancy 250+, platform 83 (Many-core 17…32 Cores)
TF6221-0v84 TC3 EtherCAT Redundancy 250+, platform 84 (Many-core 33…64 Cores)
TF6221-0v90 TC3 EtherCAT Redundancy 250+, platform 90 (Other)
TF6221-0v91 TC3 EtherCAT Redundancy 250+, platform 91 (Other 5…8 Cores)
TF6221-0v92 TC3 EtherCAT Redundancy 250+, platform 92 (Other 9…16 Cores)
TF6221-0v93 TC3 EtherCAT Redundancy 250+, platform 93 (Other 17…32 Cores)
TF6221-0v94 TC3 EtherCAT Redundancy 250+, platform 94 (Other 33…64 Cores)
Related products  
TF6220 TC3 EtherCAT Redundancy 250