TwinCAT PLC Building Automation DALI
The TwinCAT PLC Building Automation DALI software library contains blocks for configuration and programming of the KL6811 DALI Bus Terminal as well as for almost all standard DALI commands (IEC 62386). Among these are the command sets for emergency lighting (Part 202) and the discharge lamps (Part 203). Also included are ready-made application blocks for the addressing and configuration of DALI ballasts.
| Technical data |
TwinCAT PLC Building Automation DALI |
| Target system |
Windows NT/2000/XP/Vista, Windows 7, Windows CE
Beckhoff Fieldbus Controller (BCxxxx, BXxxxx, IL230x-Cxxx) |
| Min. TwinCAT level |
TwinCAT PLC |
| Ordering information |
|
| TwinCAT PLC Building Automation DALI |
free licence for using a PLC library for TwinCAT PLC for communication with the KL6811 DALI master Bus Terminal |
| Accessories |
|
| KL6811 |
DSI/DALI master and power supply terminal |