TwinCAT PLC Serial Communication EnOcean

TwinCAT PLC Serial Communication EnOcean

The transmitter or sender modules from the company EnOcean enable wireless sending of key signals and climate control signals without battery. These signals are received by the KL6023 wireless adapter and converted to an RS485 signal by the TwinCAT PLC Serial Communication EnOcean software library. They are directly processed further by the KL6021-0023 serial Bus Terminal.

Technical data TwinCAT PLC Serial Communication EnOcean
Target system Windows NT/2000/XP/Vista, Windows 7, Windows CE
PC (x86-compatible), Beckhoff Windows CE devices, Beckhoff Fieldbus Controller (BCxxxx, BXxxxx, IL230x-Cxxx)
Min. TwinCAT level TwinCAT PLC
Ordering information
TwinCAT PLC Serial Communication EnOcean free licence for using the PLC library for processing of data from battery-less sensors with EnOcean technology
Accessories  
KL6023 Wireless adapter for EnOcean radio technology
System
 
 
EnOcean For further EnOcean products please see the system overview.