TwinCAT PLC Temperature Controller
Library with temperature controller function block (multiple instances possible) for monitoring and control of temperature regulated areas with these features:
- easy commissioning through automatic adjustment of the controller (self-tuning)
- automatic and manual operation with smooth transition
- control values provided as direct analog or as pulse width modulated signal
- tolerance monitoring, absolute value monitoring
- scalable reaction to sensor error and heating power faults
- limitation of set and control values
- optional ramping of the setpoint values
- soft starting for the setpoint curve
- An industrial PID controller is at the heart of the temperature controller.
| Ordering information |
|
| TwinCAT PLC Temperature Controller |
licence for using an IEC 61131-3 temperature controller software library for TwinCAT PLC |