The supplementary TwinCAT SMS/SMTP server consists of two parts. The SMS server allows the PLC to send SMS messages to mobile telephones. The library with the corresponding PLC modules can be run on PCs and the BCxxxx Bus Terminal Controllers. The second part is the TwinCAT SMTP server, which allows the sending of e-mails directly from the PLC. Even file attachments, priority settings and HTML texts can be implemented with the SMTP function blocks.

| Technical data | TwinCAT SMS/SMTP Server | TwinCAT SMS/SMTP Server CE |
|---|---|---|
| Target system | Windows NT/2000/XP/Vista, Windows 7 PC (x86-compatible), Beckhoff Fieldbus Controller (BCxxxx, BXxxxx, IL230x-Cxxx) (only PLC library) |
Windows CE, CE devices |
| Min. TwinCAT level | TwinCAT I/O/TwinCAT PLC | |
![]() |
![]() |
![]() |
| Ordering information | |
|---|---|
| TwinCAT SMS/SMTP Server | licence for using the TwinCAT SMS/SMTP Server |
| TwinCAT SMS/SMTP Server CE | licence for using the TwinCAT SMS/SMTP Server for Windows CE platforms |
![]() |
![]() |