TwinCAT Supplements – Communication

TwinCAT Supplements – Communication

Supplements | Communication
TS6340 | TwinCAT PLC Serial Communication
communication via serial Bus Terminals or PC COM ports
TS6341 | TwinCAT PLC Serial Communication 3964R/RK512
communication via serial Bus Terminals or PC COM ports with the 3964R and RK512 protocol
TS6255 | TwinCAT PLC Modbus RTU
serial communication with Modbus end devices
TS6250 | TwinCAT Modbus TCP Server
communication with Modbus TCP devices (server and client functionality)
TS650x | TwinCAT PLC IEC 60870-5-101/-102/-103/-104 Master
implementation of IEC 60870-101, -102, -103 and -104 masters
TS650x | TwinCAT PLC IEC 60870-5-101/-104 Slave
implementation of IEC 60870-101 and -104 slaves
TS6511 | TwinCAT PLC IEC 61850 Server
IEC 61850 communication
TS6509 | TwinCAT PLC IEC 61400-25 Server
IEC 61400-25 communication
TS6371 | TwinCAT DriveTop Server
configuring Indramat SERCOS drives with DriveTop software on TwinCAT systems
TS6370 | TwinCAT DriveCOM OPC Server
fieldbus-independent communication connections between the engineering tool and the drive
TS6120 | TwinCAT OPC Server
access to TwinCAT variables in accordance with the OPC DA/OPC XML DA specification
TS6100 | TwinCAT OPC UA Server
access to TwinCAT in accordance with OPC UA: DA/HA/AC
TS6350 | TwinCAT SMS/SMTP Server
sending SMS and e-mails from the PLC
TS6310 | TwinCAT TCP/IP Server
communication via generic TCP server
TS6271 | TwinCAT PROFINET RT Controller
TwinCAT PROFINET RT controller turns every PC-based controller into a PROFINET RT controller.
TS6270 | TwinCAT PROFINET RT Device
TwinCAT PROFINET RT device turns every PC-based controller into a PROFINET RT device.
TS6280 | TwinCAT EtherNet/IP Slave
TwinCAT EtherNet/IP slave turns every PC-based controller into an EtherNet/IP slave.
TS6360 | TwinCAT Virtual Serial COM Driver
virtual serial COM driver for Windows XP and Windows CE platforms
TS6300 | TwinCAT FTP Client
basic access from TwinCAT PLC to FTP server
TS6600 | TwinCAT PLC RFID Reader Communication
connection of RFID readers to the TwinCAT PLC
TS6610 | TwinCAT PLC S5/S7 Communication
communication with S5/S7 controllers