Calibration certificates for analog EtherCAT Terminals

Calibration certificates for analog EtherCAT Terminals

Calibration certificates for analog Beckhoff I/O devices can be downloaded from this page. Certificates of any recalibration carried out are also available here. Calibration certificates are only available for device for which they were ordered as an option. Calibration certificates are not available for standard devices, e.g. with the suffix "-0000". Devices with a factory calibration certificate are usually identified by the suffix "-0020", e.g. EL3202-0020. Devices with external calibration usually end with "-0030", e.g. ELM3002-0030. Devices with factory calibration are usually identified by the suffix "-0020", e.g. EL3202-0020. Devices with external calibration usually end in "-0030". The calibration certificate is individually assigned to a terminal/box via the device name and the serial number (also ID or BTN). It documents the actual measurement deviation of each channel at the time of production and contains information on the ambient conditions and the reference instrument used, among other things.

Enter the data of the device you have into the following form. The serial number/ID consists of a unique 6-digit number, the BTN of an 8-digit character string. Depending on the product, one of the above-mentioned codes can be read on the device or electronically in the CoE.

You will then receive an e-mail with the desired calibration certificates in PDF format.


( ) required fields 

Product Name (e.g. EL3202-0020):
Serial number/ID number/BTN:
Email:
     
Data Privacy:    
   I accept the Data privacy regulations of Beckhoff Automation.