Busklemmen Analog-Output KL4xxx, KS4xxx

Busklemmen Analog-Output KL4xxx, KS4xxx, KM4xxx

Analog-Output: KL4xxx | KS4xxx, KM4xxx
Signal  
1-Kanal 2-Kanal 4-Kanal 8-Kanal
0 ... 10 V KL4001 | KS4001
12 Bit
KL4002 | KS4002
12 Bit
KL4004 | KS4004
12 Bit
 
KM4602 NEU
Hand-/Automatik-
bedienung, 12 Bit
KL4404 | KS4404
4 x 2-Leiteranschluss, 12 Bit
KL4408 | KS4408
8 x 1-Leiteranschluss, 12 Bit
± 10 V KL4031 | KS4031
12 Bit
KL4032 | KS4032
12 Bit
KL4034 | KS4034
12 Bit
KL4434 | KS4434
4 x 2-Leiteranschluss, 12 Bit
KL4438 | KS4438
8 x 1-Leiteranschluss, 12 Bit
KL4132 | KS4132
16 Bit
KL4494 | KS4494
2 x Input, 2 x Output,
12 Bit
0 ... 20 mA KL4011 | KS4011
12 Bit
KL4012 | KS4012
12 Bit
KL4414 | KS4414
4 x 2-Leiteranschluss, 12 Bit
KL4418 | KS4418
8 x 1-Leiteranschluss, 12 Bit
KL4112 | KS4112
16 Bit
4 ... 20 mA KL4021 | KS4021
12 Bit
KL4022 | KS4022
12 Bit
KL4424 | KS4424
4 x 2-Leiteranschluss, 12 Bit
KL4428 | KS4428
8 x 1-Leiteranschluss, 12 Bit
KLxxxx: Standard-Busklemmen,
KSxxxx: Busklemmen mit steckbarer Verdrahtungsebene