DetachFixClose

Headquarters United Arab Emirates
Beckhoff Automation FZE

C# 608, Dubai Silicon Oasis
P.O. Box No. 341007
Dubai, United Arab Emirates

+971 4 5015480
info@beckhoff.ae
www.beckhoff.com/ar-ae/

Beckhoff at CWIEME 2022

A head start in e-mobility production with PC-based control

CWIEME BERLIN

New impetus for e-mobility manufacturing from the PC-based control specialist

How can PC-based control technology make electric motor manufacturing more sustainable, efficient, and productive? The production of electric motors, batteries, and electronics in large quantities requires fast cycle times, a high level of accuracy, and many interfaces. Visit us at CWIEME 2022 in Berlin and take the opportunity to gain a real competitive edge with new concepts for electrical engineering today. As a specialist in PC and EtherCAT-based automation solutions, we will be showcasing numerous highlights from the areas of industrial PCs, I/O and fieldbus components, drive technology, automation software, and control cabinet-free automation in Hall 1.2 at Booth 12B25. These notably include our intelligent transport solutions such as XPlanar and XTS which are opening up completely new possibilities for machine design in electromobility. We look forward to seeing you!

Visit our professional presentation

PC-based control: One logic for e-moto rproduction from drive control and PLC to vision and measurement technology

  • Tilman Plaß, Automotive Industry Manager
  • May 10, 2022, 2:50–3:20 p.m
  • E-mobility stage

PC-based control from Beckhoff integrates all machine and system functions on a single control platform

  • one control platform for the complete automation solution: TwinCAT
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

Intelligent transport systems for electric motor production: XPlanar and XTS

The XPlanar planar motor system:

  • 2D product transport with 6 degrees of freedom
  • free-floating planar movers
  • compact system design and reduced footprint

Learn more

The eXtended Transport System XTS:

  • flexible motion profiles
  • highly compact linear transport system
  • rapid format changes up to a lot size of one

Learn more

Highly individual: Customer-specific panels and panel PCs

  • high-quality control panels and panel PCs as customized solutions
  • visual corporate design adaptations or customized front foil
  • individual configuration on request with special mechanical keys, emergency stop buttons, card scanners, and RFID readers

Learn more

High-performance fieldbus systems for electric motor manufacturing: EtherCAT and EtherCAT G

  • EtherCAT: the fastest Industrial Ethernet technology
  • telegram processing in throughput with 100 Mbit/s
  • shortened response time, higher accuracy, more throughput, reduced costs
  • EtherCAT G: 1 Gbit/s transmission rate of the standard Ethernet

Learn more

At a glance

Location:
Berlin, Germany
Date:
10.05.2022 – 12.05.2022
Beckhoff main stand:
Hall 1.2 b, Booth 12B25
Opening hours:
Tuesday – Wednesday: 09:00 a.m. – 06:00 p.m.
Thursday: 09:00 a.m. – 04:00 p.m.
Link to exhibition:
www.berlin.coilwindingexpo.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com