Jan 3, 2019

SPS IPC Drives 2018:

EtherCAT G | Ultimative I/O-Performance

With EtherCAT G, the globally established EtherCAT technology has reached the next performance level.

More about this video

I/O

Beckhoff liefert ein umfangreiches Programm an Feldbuskomponenten für alle gängigen I/Os und Feldbussysteme.

EtherCAT

EtherCAT (Ethernet for Control Automation Technology) is the Ethernet solution for industrial automation, characterized by outstanding performance and particularly simple handling.

CU1411 | Infrastructure, 1-port branch controller, EtherCAT G, 24 V DC, RJ45

CU1411

The EtherCAT G branch controllers enable transparent conversion of transmission rates of EtherCAT G and EtherCAT. The CU1411 has two marked ports for integration into an EtherCAT G network. An EtherCAT and/or EtherCAT G segment can be coupled via a further branch port.

CU1418 | Infrastructure, 8-port branch controller, EtherCAT G, 24 V DC, RJ45

CU1418

The EtherCAT G branch controllers enable transparent conversion of transmission rates of EtherCAT G and EtherCAT. The CU1418 has two marked ports for integration into an EtherCAT G network. Eight EtherCAT and/or EtherCAT G segments can be coupled via a further branch port.

EK1400 | EtherCAT G Coupler

EK1400

The EK1400 EtherCAT G Coupler connects EtherCAT G with the EtherCAT Terminals (ELxxxx). One station consists of an EK1400 Coupler, any number of EtherCAT Terminals and an EL9011 bus end cap or an EK1110 EtherCAT extension. The coupler provides the same functionality as a branch controller.

CU1423 | Infrastructure, 3-port junction, EtherCAT G, 1 Gbit/s, 24 V DC, RJ45

CU1423

The 3-way EtherCAT G junction enables topology expansions without changes in transmission rates. Line, tree or star – EtherCAT G supports almost any topology. The 3-port CU1423 EtherCAT G junction provides a compact solutions to cascade an EtherCAT network.

FB1400 | EtherCAT G piggyback controller board

FB1400

The EtherCAT G piggyback controller board offers a complete EtherCAT G connection based on a reloadable FPGA. The FB1400 is suitable for EtherCAT G connections. It is compatible with the EL9820 EtherCAT evaluation kit.

FB1450 | EtherCAT G10 piggyback controller board

FB1450

The EtherCAT G piggyback controller board offers a complete EtherCAT G connection based on a reloadable FPGA. The FB1450 is suitable for EtherCAT G10 connections. It is compatible with the EL9820 EtherCAT evaluation kit.