Aug 30, 2012

CX8000 Embedded PC series | PC Control redefines small controllers

CX8000 Embedded PC series | PC Control redefines small controllers

The CX8000 Embedded PC series contains a 32-bit controller with 400 MHz ARM9 CPU and integrated fieldbus slave for universal PLC applications.

More about this video

CX8000 | ARM9

The ultra-compact CX8000 Embedded PC series with integrated fieldbus and I/O interface.

CX8010 | Embedded PC with EtherCAT slave

CX8010

The CX8010 is a control system with EtherCAT slave interface, to which optional K-bus or E-bus terminals can be attached. The CX8010 automatically recognises the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT via the additional Ethernet interface. The DIP switch can be used to set the Explicit Device Identification Value for a Hot Connect group.

CX8030 | Embedded PC with PROFIBUS master

CX8030

The CX8030 is a controller with a PROFIBUS master interface. Alternatively K-bus or E-bus terminals can be series-connected; the CX8030 automatically detects which system is connected during the start-up phase. The controller is programmed with TwinCAT via the additional Ethernet interface.

CX8031 | Embedded PC with PROFIBUS slave

CX8031

The CX8031 is a control system with PROFIBUS slave interface. The PROFIBUS address is set via two rotary selection switches. The CX8031 offers automatic baud rate detection. K-bus or E-bus terminals can be attached as required; the CX8031 automatically recognises the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT via the additional Ethernet interface.

CX8050 | Embedded PC with CANopen master

CX8050

The CX8050 is a controller with a CANopen master interface. Apart from functioning as a CANopen master, it can also be used to support CAN-Layer-2 communication. Alternatively K-bus or E-bus terminals can be series-connected; the CX8050 automatically detects which system is connected during the start-up phase. The control system is programmed via the additional Ethernet interface.

CX8051 | Embedded PC with CANopen slave

CX8051

The CX8051 is a control system with CANopen slave interface. The CANopen address is set via two rotary selection switches. The CX8051 offers automatic baud rate detection. K-bus or E-bus terminals can be attached as required; the CX8051 automatically recognises the type of I/O system connected during the start-up phase. The control system is programmed via the additional Ethernet interface.

CX8080 | Embedded PC with RS232/RS485

CX8080

The CX8080 has two serial interfaces: one with RS232 and one with RS485 physics. Both serial interfaces are on the D-sub socket. They are not bound to a particular protocol and can be expanded with the appropriate TwinCAT supplements for the different serial communication protocols. Alternatively, K-bus or E-bus terminals can be series-connected; the CX8080 automatically detects which system is connected during the start-up phase. The controller is programmed via the additional Ethernet interface.

CX8090 | Embedded PC with Ethernet

CX8090

The CX8090 is a control system with a switched Ethernet port. It supports protocols such as real-time Ethernet, ADS UDP/TCP, Modbus TCP client/server or open TCP/IP-UDP/IP communication. K-bus or E-bus terminals can be attached as required; the CX8090 automatically recognises the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT via the fieldbus interface or the additional Ethernet interface.

CX8091 | Embedded PC with BACnet/IP or OPC UA

CX8091

The CX8091 is a control system with a switched Ethernet port. It supports either the BACnet or OPC UA protocols. Simultaneous use is not recommended due to the small memory. K-bus or E-bus terminals can be attached as required; the CX8091 automatically recognises the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT 2 via the fieldbus interface or the additional Ethernet interface.

CX8093 | Embedded PC with PROFINET device

CX8093

The CX8093 is a control system with PROFINET RT device interface. The PROFINET interface is designed as a 2-port switch for realisation of daisy-chain cabling. K-bus or E-bus terminals can be attached as required; the CX8093 automatically recognises the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT via the fieldbus interface or the additional Ethernet interface.

CX8095 | Embedded PC with EtherNet/IP adapter

CX8095

The CX8095 is a control system with EtherNet/IP adapter interface. The EtherNet/IP interface is designed as a 2-port switch for realisation of daisy-chain cabling. K-bus or E-bus terminals can be attached as required; the CX8095 automatically recognises the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT via the fieldbus interface or the additional Ethernet interface.