DetachFixClose

Jan 9, 2012

CX2000 Embedded PC with multi-core CPU and PCI Express

More about this video

CX20x0 | Intel® Celeron®/Core™ i7

CX20x0 | Intel® Celeron®/Core™ i7

The CX20x0 have an Intel® Core™ i7 CPU or an Intel® Celeron® CPU. | *Not recommended for new projects

CX2020 | Basic CPU module (service phase)

CX2020 | Basic CPU module (service phase)

The CX2020 has a 1.4 GHz Intel® Celeron® CPU, it is fanless and has no rotating components. In addition to the CPU and chipset, the CX2020 also contains the main memory with 2 GB RAM as standard. 4 GB is possible as an option. The controller boots from the CFast flash memory card.

CX2030 | Basic CPU module

CX2030 | Basic CPU module

The CX2030 has a 1.5 GHz Intel® Core™ i7 dual-core CPU, it is fanless and has no rotating components. In addition to the CPU and chipset the CX2030 also contains the main memory with 2 GB RAM as standard. 4 GB is possible as an option. The controller boots from the CFast flash memory card.

CX2040 | Basic CPU module

CX2040 | Basic CPU module

The CX2040 has a 2.1 GHz Intel® Core™ i7 quad-core CPU. Due to its high power the CPU is equipped with a fan with ball bearings and speed monitoring. In addition to the CPU and chipset the CX2040 also contains the main memory with 4 GB RAM as standard. The controller boots from the CFast flash memory card.