DetachFixClose

Nov 25, 2019

SPS 2019: AMI812x - Smart servo drive with integrated output stage

AMI812x: Smart servo drive with integrated output stage

The newly integrated AMI812x servo drive combines servomotor, output stage and fieldbus connection in a space-saving design for all motion requirements. With the additional shaft seal, it attains the high protection class IP 65 and is suitable for all installation positions.

More about this video

Motion

Motion

Our innovative drive technologies give you almost unlimited capabilities when it comes to realizing your application.

Compact drive technology

Compact drive technology

The small drives in the low-voltage range offer solutions for both conventional operation and operation without a control cabinet.

AMI8123

The integrated AMI8123 servo drive combines servomotor, output stage and fieldbus connection in a space-saving design in the voltage range of < 48 V DC. It is suitable for all motion requirements in the power range up to 400 W. The standstill torque of the motor is 1.1 Nm. The integrated servo drive with flange code F2 (58 mm) and motor length 3 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.

AMI8122

The integrated AMI8122 servo drive combines servomotor, output stage and fieldbus connection in a space-saving design in the voltage range of < 48 V DC. It is suitable for all motion requirements in the power range up to 400 W. The standstill torque of the motor is 0.7 Nm. The integrated servo drive with flange code F2 (58 mm) and motor length 2 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.

AMI8121

The integrated AMI8121 servo drive combines servomotor, output stage and fieldbus connection in a space-saving design in the voltage range of < 48 V DC. It is suitable for all motion requirements in the power range up to 400 W. The standstill torque of the motor is 0.5 Nm. The integrated servo drive with flange code F2 (58 mm) and motor length 1 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.