DetachFixClose

Nov 25, 2019

SPS2019: C7015: Fanless ultra-compact Industrial PC for direct machine integration

C7015: Fanless ultra-compact Industrial PC for direct machine integration

The C7015 is an inexpensive but powerful IP 65/67 device for direct mounting on the machine. In keeping with the current trend, this space-saving universally mountable Industrial PC hardware is perfectly suited to modern Industrie 4.0 concepts.

More about this video

IPC

IPC

We deliver Panels and Industrial PCs for every application – with the latest technology for all performance classes.

C6xxx | Control cabinet Industrial PCs

C6xxx | Control cabinet Industrial PCs

The C66xx, C61xx und C62xx Industrial PC series, which are based on ATX standards, offer maximum flexibility with a wide range of PCI and PCIe slots.

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

Multi-core capability directly at the machine

Following the current trend, this space-saving IP65 Industrial PC hardware with flexible mounting options is ideally suited for implementing advanced Industrie 4.0 solutions. A wide variety of on-board interfaces enables the networking of machine or plant sections in the cloud or other networks. Moreover, the integrated EtherCAT P connection offers undreamt-of possibilities for the direct connection of actuators and sensors via EtherCAT P Box modules with IP67 protection. The decentralized solving of complex diagnostic or condition monitoring tasks is thus possible.

C7015-0020 | Ultra-compact Industrial PC in IP65

C7015-0020 | Ultra-compact Industrial PC in IP65