DetachFixClose

EL9xxx | EtherCAT Terminals, system

EL9xxx | System

EL9xxx | System

System
Signal
Components for system bus EL9011
bus end cover
EL9012
bus end cover for power and E-bus contacts
ELM9012
bus end cover for ELMxxxx, black
ELX9012
bus end cover for ELX, blue
EL9930
PROFIsafe, segment end terminal
EL9195
shield terminal
EL9070
shield terminal
EL9080
isolation terminal
Potential distribution EL9180
2 clamping units per power contact
EL9181
2 x 8 terminal points
EL9182
8 x 2 terminal points
EL9183
1 x 16 terminal points
EL9184
8 x 24 V DC, 8 x 0 V DC
EL9185
4 clamping units at 2 power contacts
EL9185-0010
4 clamping units at 2 power contacts, potential supply function
EL9186
8 x 24 V DC
EL9187
8 x 0 V DC
EL9188
16 x 24 V DC
EL9189
16 x 0 V DC
Potential supply 24 V DC EL9100
24 V DC
EL9110
diagnostics
EL9200
with fuse
EL9210
diagnostics, with fuse
EL9520
AS-Interface potential supply with filter
Potential supply, 120…230 V AC EL9150
with LED
EL9160
diagnostics
EL9190
any voltage up to 230 V
EL9260
diagnostics, with fuse
EL9290
with fuse
Overcurrent protection, 24 V DC EL9221-4030
3 A
EL9222-4433
3 A/3 A
EL9227-4400
max. 4 A, NEC Class 2
EL9221-5000
max. 10 A, adjustable
EL9222-5500
max. ∑ 10 A, adjustable
EL9227-4433
3 A/3 A
EL9221-5090
10 A
EL9222-6600
max. 4 A, adjustable
EL9227-5500
max. ∑ 10 A, adjustable
EL9221-6000
max. 4 A, adjustable
EL9222-6644
4 A/4 A
EL9227-6600
max. 4 A, adjustable
EL9221-6040
4 A
EL9222-9482
8 A/2 A
EL9227-6644
4 A/4 A
EL9221-9060
6 A
EL9222-9664
6 A/4 A
EL9227-9482
8 A/2 A
EL9221-9080
8 A
EL9227-9664
6 A/4 A
Power supply EL9410
input 24 V DC, output 5 V DC/2 A
ELM9410
input 24 V DC, output 5 V DC/2 A
ELX9410
power supply terminal for E-bus refresh, 1 A
EL9501 New
input 24 V DC, output 0…20 V/0…2 A
EL9505
input 24 V DC, output 5 V DC/0.5 A
EL9508
input 24 V DC, output 8 V DC/0.5 A
EL9510
input 24 V DC, output 10 V DC/0.5 A
EL9512
input 24 V DC, output 12 V DC/0.5 A
EL9515
input 24 V DC, output 15 V DC/0.5 A
EL9560
input 24 V DC, output 24 V DC/0.1 A with electrical isolation
ELX9560
power supply, 24 V DC, electrically isolated
EL9561 New
input 24 V DC, output 0…20 V/0…2 A with electrical isolation
EL9562 New
input 24 V DC, output 2 x 24 V DC/0.2 A with electrical isolation
EL9562-0015 New
input 24 V DC, output 2 x 15 V DC/0.3 A with electrical isolation
Filtering and smoothing EL9540
surge filter terminal for field supply
EL9540-0010
surge filter terminal for field supply, onshore and offshore areas
EL9550
surge filter terminal for system/field supply
EL9550-0010
surge filter terminal for system/field supply, onshore and offshore areas
EL9550-0012
surge filter terminal for system/field supply with up to 10 A
EL9570
buffer capacitor terminal, 500 μF, 48 V DC
EL9576
brake chopper terminal, up to 72 V DC, 155 μF