DetachFixClose

AMI8100 | Compact integrated Servo Drives

AMI8100

AMI8100

Motor length
123
Flange code
F2 (58 mm) AMI8121
M0 = 0.48 Nm, nn = 3000 min-1
AMI8122
M0 = 0.78 Nm, nn = 2000…4500 min-1
AMI8123
M0 = 1.00 Nm, nn = 3000 min-1