DetachFixClose

Advantages throughout the entire machine life cycle

The MX-System integrates benefits over the full machine life cycle – from the initial planning of the machine through to series production: All work is reduced significantly. Cable lengths and the production area are also reduced, while machine availability is increased at the same time.

The advantages of the MX system become clear in the following four phases:

Engineering
The harmonized product portfolio means that the electrical equipment of machines and systems can be designed according to modular principles. As far fewer components are needed to implement these requirements than would be in traditional control cabinet design, the entire MX-System is more compact. Decentralized control concepts become feasible. Users are given a solution for UL, CSA and IEC that integrates functions such as safety, diagnostics and electronic fusing directly into the function modules.

Structure of the system
In contrast to the classic control cabinet, neither housing nor manual wiring are necessary. The standardized interfaces of the MX-System enable an effortless plug-and-play principle, in which all function modules can be easily plugged onto the baseplate. The installation time for a classic control cabinet can be drastically reduced with the MX-System. Installation can be carried out in-house by non-electricians, eliminating the need for external cabinet assembly and associated logistics. Errors in the wiring of the control cabinet are excluded.

Electrical installation on the machine
The compact MX-System can be integrated directly into the machine installation space, thus reducing the machine's footprint and shortening cable routes to the process level. Users benefit from the fast installation of all cables thanks to the hybrid technology, which prevent installation errors. Electrical installation work can be carried out by qualified mechanics as part of the mechanical installation; qualified electricians are not required for the installation work. The space required for electrical components and cables is significantly reduced.

Service, repair and maintenance
The fully integrated, non-intrusive EtherCAT components enable comprehensive system diagnostics at any time. This can be performed by non-electricians – no need to open a control cabinet. Fault localization for the module, cable or device is simplified. The modular system and the simple plug-and-play principle also enable a defective module to be replaced quickly and easily during operation, even by non-specialist personnel. This offers an enormous time advantage, especially for the end user/machine operator.

The MX-System in comparison

Data refer to the setups shown above.

  Control cabinet MX-System
Dimensions 800 mm × 1600 mm × 400 mm 800 mm × 240 mm × 230 mm
Weight 110 kg 36 kg
Components 146 15
Scope of circuit diagram 100 pages 25 pages
Personnel expenses 5 electricians 1 non-specialist
Assembly and test time 28 h 1 h
Required tools 17 1
Required cooling capacity 470 W
EtherCAT integration 50% 100%

Multimedia

Product Manager Paula Göbel presents the system advantages of the MX-System
Product Manager Paula Göbel presents the system advantages of the MX-System