OdepnoutPřipnoutZavřít

Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189-250
info@beckhoff.cz
www.beckhoff.cz

Jun 6, 2014

The complete control solution in “Hygienic Design”

Beckhoff offers an integrated stainless steel control system with “Hygienic Design” for the food manufacturing, beverage, pharmaceutical and packaging industries. All stainless steel components meet the stringent requirements of hygiene and cleanroom regulations.

More about this video

EtherCAT Box

EtherCAT high-performance directly in the field: Beckhoff offers an I/O system in IP 67 with the EtherCAT Box modules.

I/O

Díky našim I/O komponentům které je možné připojit ke všem běžným sběrnicím, zrealizujete i ty nejkomplexnější aplikace.

Průmyslové počítače (IPC)

Dodáváme vhodné průmyslové počítače pro každou Vaši aplikaci – za použití nejnovějších technologií a pro jakoukoli výkonovou třídu.

Pohony (Motion)

Naše inovativní technologie pohonů Vám při realizaci Vašich aplikací otevírá téměř neomezené možnosti.

Edelstahl-Control-Panel

The CP39xx and CP79xx series in stainless steel design for particularly high hygienic requirements offer modern multi-touch or resistive touch technology.

EQxxxx (Edelstahlgehäuse)

IP 69K modules for extreme harsh and corrosion-prone environments.

AM88xx

The AM8800 motors are ideal for extremely harsh environmental conditions. The highest protection class and stainless steel surfaces defy aggressive media.

CP7901-1400-0000

The CP79xx Control Panels in a stainless steel finish are display units that meet the strict hygiene regulations for the food, packaging and medical industries as well as for cleanrooms. The stainless steel Panels with IP 65 protection feature virtually gap less housing design with flush-mounted touch screens. The housing geometry and an optimized frame profile allow liquids to run off and prevent the accumulation of contamination. Further features, such as the resistance of the stainless steel surface and the touch screen to cleaning agents and disinfectants, as well as the equipping of the display with a splinter guard, cover all requirements for cleanroom applications.

CP7902-1401-0000

The CP79xx Control Panels in a stainless steel finish are display units that meet the strict hygiene regulations for the food, packaging and medical industries as well as for cleanrooms. The stainless steel Panels with IP 65 protection feature virtually gap less housing design with flush-mounted touch screens. The housing geometry and an optimized frame profile allow liquids to run off and prevent the accumulation of contamination. Further features, such as the resistance of the stainless steel surface and the touch screen to cleaning agents and disinfectants, as well as the equipping of the display with a splinter guard, cover all requirements for cleanroom applications.

CP7902-1400-0000

The CP79xx Control Panels in a stainless steel finish are display units that meet the strict hygiene regulations for the food, packaging and medical industries as well as for cleanrooms. The stainless steel Panels with IP 65 protection feature virtually gap less housing design with flush-mounted touch screens. The housing geometry and an optimized frame profile allow liquids to run off and prevent the accumulation of contamination. Further features, such as the resistance of the stainless steel surface and the touch screen to cleaning agents and disinfectants, as well as the equipping of the display with a splinter guard, cover all requirements for cleanroom applications.

CP7903-1401-0000

The CP79xx Control Panels in a stainless steel finish are display units that meet the strict hygiene regulations for the food, packaging and medical industries as well as for cleanrooms. The stainless steel Panels with IP 65 protection feature virtually gap less housing design with flush-mounted touch screens. The housing geometry and an optimized frame profile allow liquids to run off and prevent the accumulation of contamination. Further features, such as the resistance of the stainless steel surface and the touch screen to cleaning agents and disinfectants, as well as the equipping of the display with a splinter guard, cover all requirements for cleanroom applications.

CP7903-1400-0000

The CP79xx Control Panels in a stainless steel finish are display units that meet the strict hygiene regulations for the food, packaging and medical industries as well as for cleanrooms. The stainless steel Panels with IP 65 protection feature virtually gap less housing design with flush-mounted touch screens. The housing geometry and an optimized frame profile allow liquids to run off and prevent the accumulation of contamination. Further features, such as the resistance of the stainless steel surface and the touch screen to cleaning agents and disinfectants, as well as the equipping of the display with a splinter guard, cover all requirements for cleanroom applications.

CP7901-1401-0000

The CP79xx Control Panels in a stainless steel finish are display units that meet the strict hygiene regulations for the food, packaging and medical industries as well as for cleanrooms. The stainless steel Panels with IP 65 protection feature virtually gap less housing design with flush-mounted touch screens. The housing geometry and an optimized frame profile allow liquids to run off and prevent the accumulation of contamination. Further features, such as the resistance of the stainless steel surface and the touch screen to cleaning agents and disinfectants, as well as the equipping of the display with a splinter guard, cover all requirements for cleanroom applications.

EQ1008-0002

The EQ1008-0002 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.

EQ1809-0022

The EQ1809-0022 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.

EQ2008-0002

The EQ2008-0002 EtherCAT Box is intended for processing digital/binary signals. It relays the binary control signals from the controller to the actuators at the process level. The eight outputs handle load currents of up to 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The total current of all outputs is limited to 4 A. The signal status of the channels is indicated by LEDs, the signals are connected via M12 screw type connectors. One channel is available per M12 socket.

EQ2809-0022

The EQ2809 EtherCAT Box with digital outputs connects the binary control signals from the controller on to the actuators at the process level. The 16 outputs handle load currents of up to 0.5 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 0.5 A current.

EQ2339-0022

The EQ2339 EtherCAT Box has 16 digital channels, each of which can optionally be operated as an input or as an output. A configuration for using a channel as input or output is not necessary; the input circuit is internally connected to the output driver, so that a set output is displayed automatically in the input process image.

EQ3174-0002

The EQ3174 EtherCAT Box has four analog inputs which can be individually parameterised, so that they process signals either in the -10…+10 V or the 0/4…20 mA range. The voltage or input current is digitised with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device. The four input channels have differential inputs and possess a common, internal ground potential. The input filter and therefore the conversion times are configurable in a wide range. If required, the inputs can be scaled differently, and automatic limit monitoring is also available. EtherCAT is used for parameterisation purposes. The parameters are stored in the module.

EQ3204-0002

The EQ3204 EtherCAT Box with analog inputs allows resistance sensors to be connected directly. The module’s circuitry can operate the sensors using 2-, 3- or 4-wire connection techniques. Linearisation over the full temperature range is realised with the aid of a microprocessor. The temperature range can be selected freely. The module can also be used for simple resistance measurement with the output in ohms. The module’s standard settings are: resolution 0.1°C in the temperature range of Pt100 sensors in 2-wire connection. Sensor malfunctions such as broken wires are indicated by error LEDs. The module is quite versatile, but the default values are selected in such a way that in most cases it is not necessary to perform configuration. The input filter and associated conversion times can be set within a wide range; several data output formats may be chosen. If required, the inputs can be scaled differently. Automatic limit monitoring is also available. Parameterisation is carried out via EtherCAT.

EQ3314-0002

The EQ3314 EtherCAT Box with analog inputs permits four thermocouples to be directly connected. The module’s circuit can operate thermocouple sensors using the 2-wire technique. Linearisation over the full temperature range is realised with the aid of a microprocessor. The temperature range can be selected freely. The error LEDs indicate a broken wire. Compensation for the cold junction is made through a temperature measurement in the connecting plugs. This means that standard extension leads can be connected. The EP3314 can also be used for mV measurement.

Verpackungsmaschinen

PC-based control solutions from Beckhoff significantly increase the productivity and flexibility of packaging machines and decrease resource consumption.