OdepnoutPřipnoutZavřít

Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189-250
info@beckhoff.cz
www.beckhoff.cz

CU8810 | DVI splitter with USB extender for CP69xx and CP79xx

CU8810 | DVI splitter with USB extender for CP69xx and CP79xx

CU8810 | DVI splitter with USB extender for CP69xx and CP79xx

CU8810 | DVI splitter with USB extender for CP69xx and CP79xx

CU8810 | DVI splitter with USB extender for CP69xx and CP79xx

A common application in machine and plant construction is the simultaneous display of a PC screen on several monitors. Up to four CP69xx or CP79xx DVI/USB Control Panels can be connected to a PC via the CU8810 DVI splitter. Thanks to DVI/USB extension technology, the Control Panels can each be connected at distances of 50 m from the DVI splitter. PCs with two DVI outputs, which are configured as extended desktops, generate two different screen contents. Both DVI outputs can be fed into the DVI splitter. Using DIP switches, the four DVI outputs can each be assigned to one of the two DVI inputs, so that the Control Panels show either the left or the right half of the desktop, as selected.

Product status:

Regular delivery

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use