DetachFixClose

Beckhoff at Hannover Messe 2024

Smart, digital automation with PC-based control

Hannover Messe

Pioneering automation solutions for sustainable production

Today, sustainability plays an essential role in improving many manufacturing procedures and processes. We will present innovative technology with PC-based control that boosts the efficiency of your machines and systems, e.g. with artificial intelligence, at Hannover Messe 2024. See how automation engineers can intuitively develop their own AI models and integrate them into the control system or feed excess energy in the drive system back into the power grid. Find out which of our innovations can give you a competitive edge first-hand.

Can‘t make it to Hannover Messe?
With Beckhoff Live + Interactive you won‘t miss a highlight!
Live from Monday to Thursday at 10:00 a.m.

We‘re looking forward to seeing you at Booth F06 in Hall 9.

Book your free ticket now.

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

Precise, flexible, and powerful: Combined multi-functional terminals

  • multi-functional inputs that cover all standard signals in the ±10 V and ±20 mA range (EL307x and EL407x), available in various signal combinations and channel densities, along with combined analog inputs and outputs (EL4374)
  • high output power allows loads of up to 750 Ω (current) or > 2 kΩ (voltage) to be connected
  • low analog uncertainty at less than 0.1% and extended measurement/output ranges (±107%) enable high production quality and precise process control, even at the limit range
  • 16-bit resolution and channel conversion rates of 2 ksps enable close process monitoring and control
  • plain text description of analog values and parameters with floating point numbers simplify commissioning enormously

Learn more

Performance boost through CPU cores in turbo mode: TwinCAT Core Boost

  • configure the clock frequency of individual processor cores as required
  • up to 50% more computing power for one or more processor cores allows more complex applications to be run on one CPU or implementation of more cost-effective CPUs
  • can be used with all industrial PCs with Intel® Core™ i processors from the 11th generation
  • reliable operation thanks to power consumption and temperature monitoring
  • parameterization and monitoring in runtime are integrated in TwinCAT

Learn more

Intelligent energy recovery for maximum efficiency: AX8820 universal regenerative unit

  • suitable for the AX8000 multi-axis servo system, AX5000 digital compact servo drives, and third-party devices
  • 7 kW nominal power, can be expanded to 21 kW via parallel operation
  • sinusoidal energy recovery prevents network distortions
  • energy can be stored in the DC link
  • extended parameterization and diagnostics via EtherCAT (voltage level, current regenerative energy, warnings, faults)

Learn more

TwinCAT Chat: Develop efficiently with AI support

  • large language models (LLMs) with integrated TwinCAT 3 in an engineering environment
  • LLM pre-initialized and optimized for TwinCAT requests
  • automated creation, optimization, and commenting for PLC code
  • increases productivity in software development with TwinCAT

Learn more

Can’t make it to Hannover? Only here for the day?
Let us bring the Hannover Messe highlights to you with Beckhoff Live + Interactive!

Beckhoff Live + Interactive is our way of allowing you to experience our Hannover Messe 2024 highlights via a daily digital livestream, with exciting content prepared and presented by our experienced specialists in PC-based control.

  • streamed from Monday to Thursday at 10:00 a.m. (UTC+2) on beckhoff.com
  • no registration required
  • duration: approx. 30 minutes

Learn more

At a glance

Location:
Hanover, Germany
Date:
22.04.2024 – 26.04.2024
Beckhoff main stand:
Hall 9, Booth F06
Beckhoff on partner stands:
Hydrogen + Fuel Cells Europe: Hall 13, Booth C56/1
OWL Gemeinschaftsstand: Hall 7, Booth D27
​PROFIBUS Nutzerorganisation: Hall 9, Booth D68
EtherCAT Technology Group: Hall 9, Booth D18
Opening hours:
Monday – Friday: 09:00 a.m. – 06:00 p.m.
Link to exhibition:
www.hannovermesse.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com