Beckhoff at E-world energy & water 2025

A smart energy transition with Beckhoff

E-world energy & water 2025

The leading trade fair for the energy industry

At E-world energy & water 2025, the decarbonization and security of the energy supply are sure to be central to many discussions. In addition to renewable energy sources, grid stability is essential for supply security. With PC-based control and EtherCAT, Beckhoff provides the right components for reliable control and monitoring of energy flows. We have been a trusted partner to the wind industry for many years, with over 125,000 wind turbines now reliably producing electricity with our open control technology. With an IEC 60255-118-1-compliant modular phasor measurement unit and innovative connection technology for energy measuring points, we continue to set new standards and deliver solutions to simplify your applications. Visit us at Booth A130 in Hall 4 to see how our technology for energy generation, secure distribution, and storage in increasingly complex power grids performs live in action.

Come and visit Beckhoff at Booth A130 in Hall 4!
We look forward to finding out more about you and your projects!

PC-based control from Beckhoff integrates all machine and system functions on a single control platform

  • one control platform for the complete automation solution: TwinCAT
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

Learn more

Decentralized power measurement technology for distribution grids, buildings and data centers: EL3475 power measurement terminal

  • quick installation thanks to pluggable connection concept (RJ45)
  • efficient commissioning using pre-assembled cables for voltage (SVL) and current transformers (SCL)
  • simple implementation using electronic nameplates to avoid configuration errors (e.g. setting the transformer ratios)
  • precise measurement of all relevant electrical data in a distribution grid
  • determination of grid status and grid transparency in accordance with Section 14a of the German Energy Industry Act (EnWG)
  • integration of existing measuring points and transformers via power measurement terminals and EtherCAT

Open system solution for precise phase measurements in transmission and distribution networks: Phasor Measurement Unit (PMU)

  • time-synchronous and precise phase measurement in distribution and supply networks in accordance with IEC 60255-118-1
  • fault detection and propagation with high temporal resolution in the μs range
  • system solution comprising a power monitoring terminal (EL3783), synchronization terminal for distributed clocks (EL6689), and TF8350 TwinCAT 3
  • global synchronization of all substations with 100 ns via GNSS; local synchronization via EtherCAT
  • 3-phase, electrically isolated monitoring of current and voltage with 20 ksps
  • wide choice of communication interfaces for data transmission and archiving

Distributed clocks synchronization terminal for connection to a Global Navigation Satellite System (GNSS): EL6689

  • communication interface supports all active GNSS (GPS, GLONASS, Galileo, BeiDou)
  • worldwide synchronization with high accuracy of < 100 ns (clear sky) or < 1 μs (indoor)
  • meets the highest application requirements, such as IEC 61850, Class T5
  • additional monitoring of signal quality, position, speed, and direction
  • includes temperature-compensated crystal oscillator (TCXO)

Learn more

Electromobility benefits from PC-based control:
TwinCAT 3 IoT OCPP and EL6761

  • a complete communication solution for charging infrastructures
  • Open Charge Point Protocol (OCPP) 1.6 and 2.0.1 have been implemented
  • use cases: charging process, local load management of charging stations and billing via CSMS (Charging Station Management System)
  • vehicle communication via PWM (IEC 61851) and powerline (ISO 15118) with EL6761 charge controller terminal

Learn more

At a glance

Location:
Essen, Germany
Date:
11.02.2025 – 13.02.2025
Link to exhibition:
www.e-world-essen.com/de/
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com