LösenAnheftenSchließen

EL7xxx | EtherCAT-Klemmen, Motion

EL7xxx | Motion

EL7xxx | Motion

< 3 A 3…5  A > 5 A 16 A
Motorart
Servomotor ELM7211-9016
Ieff = 4,5 A, 48 V DC, TwinSAFE Logic
ELM7211-9018
Ieff = 4,5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7211-0010
Ieff = 4,5 A, 48 V DC
ELM7212-9016
Ieff = 2 x 4,5 A, 48 V DC, TwinSAFE Logic
ELM7212-9018
Ieff = 2 x 4,5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7212-0010
Ieff = 2 x 4,5 A, 48 V DC
ELM7221-9016
Ieff = 8 A, 48 V DC, TwinSAFE Logic
ELM7221-9018
Ieff = 8 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7221-0010
Ieff = 8 A, 48 V DC
ELM7222-9016
Ieff = 2 x 8,0 A, 48 V DC, TwinSAFE Logic
ELM7222-9018
Ieff = 2 x 8,0 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7222-0010
Ieff = 2 x 8,0 A, 48 V DC
ELM7231-9016
Ieff = 16 A, 48 V DC, TwinSAFE Logic
ELM7231-9018
Ieff = 16 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7231-0010
Ieff = 16 A, 48 V DC
EL7201-9014
Ieff = 2,8 A, 48 V DC, OCT, STO
EL7211-9014
Ieff = 4,5 A, 48 V DC, OCT, STO
EL7221-9014
Ieff = 7…8 A mit ZB8610, 48 V DC, OCT, STO
EL7201-0010
Ieff = 2,8 A, 48 V DC, OCT
EL7211-0010
Ieff = 4,5 A, 48 V DC, OCT
EL7201
Ieff = 2,8 A, 48 V DC, Resolver
EL7211
Ieff = 4,5 A, 48 V DC, Resolver
Schrittmotor EL7031
Imax = 1,5 A, 24 V DC
EL7041
Imax = 5,0 A, 48 V DC, Inkr.-Enc.
EL7031-0030
Imax = 2,8 A, 24 V DC
EL7041-0052
Imax = 5,0 A, 48 V DC
EL7037
Imax = 1,5 A, 24 V DC, Inkr.-Enc., feldorientierte Regelung
EL7047
Imax = 5,0 A, 48 V DC, Inkr.-Enc., feldorientierte Regelung
EL7047-9014
Imax = 5,0 A, 48 V DC, Inkr.-Enc., feldorientierte Regelung, STO
EL7062 Neu
Imax = 3 A, 5 V DC, Inkr.-Enc.
DC-Motor-Endstufe EL7332
Imax = 1,0 A, 24 V DC
EL7342
Imax = 3,5 A, 48 V DC, Inkr.-Enc.
BLDC EL7411
Ieff = 4,5 A, 48 V DC
EL7411-9014
Ieff = 4,5 A, 48 V DC, STO
4-Achs-Interface EM7004
4 Inkr.-Enc., 32 Digital-I/Os 24 V DC, 4 Analog-Ausgänge ±10 V

Die Standard-EtherCAT-Klemmen (ELxxxx) können optional als ESxxxx mit steckbarer Verdrahtungsebene bestellt werden.