LösenAnheftenSchließen

EtherCAT I/Os: fast communication for the "DMX world" of dynamic lighting

03.05.2012

EL6851 | DMX master/slave for lighting and stage equipment

Beckhoff has integrated an additional building and stage technology subsystem in the EtherCAT Terminal system with the EL6851 DMX terminal. As a DMX master, the terminal allows the direct connection of up to 32 DMX devices and supports the transmission of the full DMX protocol width of 512 bytes in just one control cycle using EtherCAT.

Weitere Informationen zu diesem Video

PC-based control from Beckhoff offers automation solutions for all stationary performances.

Bühnen- und Showtechnik

Ultimative Besuchererlebnisse: PC-based Control für die Entertainment-Industrie