The full spectrum of smart and digital automation: PC-based control
When machine and plant manufacturers meet at EXPO MANUFACTURA − the international exhibition for manufacturing technology, automation, and robotics − Beckhoff will join them in Monterrey with its groundbreaking innovations as a technology leader and pioneer of PC-based control technology. See how Beckhoff is driving the automation and digital transformation of production processes live, with revolutionary innovations such as the XPlanar motor system's floating movers, the XTS eXtended Transport System, the MX-System for control cabinet-free automation, or with Vision as a system-integrated image processing system. Find out which of our innovations can give you a competitive edge first-hand.
We look forward to exchanging ideas with you at Booth 1504 by Entrance C!
PC-based control from Beckhoff integrates all machine and system functions on a single control platform
- one control platform for the complete automation solution: TwinCAT
- system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
- complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation
Maximum flexibility: XTS with No Cable Technology (NCT)
- non-contact, continuous power supply
- synchronous real-time data transmission to the XTS movers
- complete NCT hardware integration in the motor module
- no additional connections or supply lines
Intelligent transport systems for precise manufacturing processes: XPlanar and XTS
The XPlanar planar motor system:
- 2D product transport with 6 degrees of freedom
- free-floating planar movers
- compact system design and reduced footprint
The eXtended Transport System XTS:
- flexible motion profiles
- highly compact linear transport system
- rapid format changes up to a lot size of one
Vision: Complete, system-integrated machine vision
- camera, optics, illumination, accessories and software from one supplier
- EtherCAT connection
- unique advantages during installation thanks to EtherCAT P for communication and energy
- an open vision solution for seamless system integration
MX-System: A pluggable system solution for control cabinet-free automation
- modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
- for control cabinet-free machine and system concepts in robust metal housings
- simple plug-and-play principle enables module exchange even by non-specialist personnel
Electromobility benefits from PC-based control: TF6771 TwinCAT 3 IoT OCPP combined with EL6761 charge controller terminal
- a complete communication solution for charging infrastructures
- Open Charge Point Protocol (OCPP) 1.6 and 2.0.1 have been implemented
- use cases: charging process, local load management of charging stations and billing via CSMS (Cyber Security Management Systems)
- vehicle communication via PWM (IEC 61851) and powerline (ISO 15118) with EL6761 charge controller terminal
Efficient energy metering: EtherCAT Terminals for grid monitoring, process control, and power monitoring
- EtherCAT Terminals for direct measurement of all relevant electrical data of the mains supply in the EtherCAT I/O system
- TwinCAT 3 Power Monitoring software library for evaluating raw current and voltage data
- integrated observation of a plant’s energy efficiency
At a glance
- Location:
- Monterrey, Mexico
- Date:
- 30.01.2024 – 01.02.2024
- Beckhoff main stand:
- Hall C, Booth 1504
- Opening hours:
-
Tuesday – Thursday: 12:00 p.m. – 07:00 p.m.
- Link to exhibition:
- expomanufactura.com.mx
Beckhoff Automation, S.A. de C.V.
Boulevard Manuel Ávila Camacho 2610, Torre B, Piso 9, Colonia Valle de los Pinos, Tlalnepantla de Baz
State of Mexico CP 54040
Mexico
+52 55 75998058
mexico@beckhoff.com
www.beckhoff.com/es-mx/
+52 55 75998057
ventas@beckhoff.com.mx