DetachFixClose

Beckhoff at Anuga FoodTec 2022

Sustainable food production with PC-based control

Anuga FoodTec

Consistently sustainable: Food production with PC-based control

How can a consistently sustainable value chain be achieved in the food production sector? How can processes be designed in a holistic, ecologically responsible manner that also conserves resources? At Anuga FoodTec, Beckhoff will be showcasing the latest highlights of PC- and cloud-based control technology to provide answers that can be put directly into practice. We will show how PC-based control can be used in a holistically sustainable way, from the generation of renewable energies and resource-optimized production through to intelligent transport solutions for footprint-reduced designs and packaging concepts. Join us and discover new concepts for the food and beverage industries. We look forward to seeing you!

Book your free ticket now:

Beckhoff technical presentations at the Anuga FoodTec Speaker’s Corner:

XTS – Enabler for Smart Factory in food & beverage

  • April 26, 2022, 02:30 p.m.
  • Speaker: Max Brunner

New machine concepts for the challenges of your production

  • April 28, 2022, 02:30 p.m.
  • Speaker: Daniel Rostan

Intelligent transport systems for food production: XPlanar and XTS

The XPlanar planar motor system:

  • 2D product transport with 6 degrees of freedom
  • free-floating planar movers
  • compact system design and reduced footprint

Learn more

The eXtended Transport System XTS:

  • flexible motion profiles
  • highly compact linear transport system
  • rapid format changes up to a lot size of one

Learn more

Maximum flexibility: XTS with No Cable Technology (NCT)

  • non-contact, continuous power supply
  • synchronous real-time data transmission to the XTS movers
  • complete NCT hardware integration in the motor module
  • no additional connections or supply lines

Learn more

For demanding environments: XTS Hygienic

  • XTS Hygienic in stainless steel: ideal for primary packaging in the food industry
  • increased availability and reduced changeover and downtime – even in demanding environments
  • easy-clean surfaces, seals resistant to high-pressure cleaners, no hidden edges

Learn more

At a glance

Location:
Cologne, Germany
Date:
26.04.2022 – 29.04.2022
Beckhoff main stand:
Hall 7, Booth C-18/D-19
Opening hours:
Tuesday – Thursday: 09:00 a.m. – 06:00 p.m.
Friday: 09:00 a.m. – 04:00 p.m.
Link to exhibition:
www.anugafoodtec.com/
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com