DetachFixClose

Beckhoff at embedded world 2022

From high-tech to customer-specific: Experience the full range of industrial PCs

embedded world

Double industrial PC expertise: Beckhoff and ADL Embedded Solutions

Welcome to embedded world 2022: As a supplier of high-performance IPC concepts, ADL is linking its expertise in the field of customer-specific solutions with the highly scalable industrial PC portfolio from the automation specialist, Beckhoff. ADL Embedded Solutions and Beckhoff Automation will be presenting the full range of industrial PC technology in Nuremberg: from board development and the adaptation of standard products through to highly individual custom concepts. Visit our IPC specialists and experience many more high-tech innovations.

Get your free ticket here with the invitation code ew22466846.

Broad spectrum: The Beckhoff standard portfolio of motherboards and industrial PCs

Based on its own BIOS and motherboard development and manufacturing, Beckhoff covers all performance classes with its highly scalable IPC portfolio. The range extends from the many-core server to the C60xx ultra-compact Industrial PC series, which never fails to impress with its small dimensions and high performances. The best example of this can be found in the energy-efficient C6025. With compact dimensions of just 82 x 127 x 50 mm, it offers passively cooled Intel® Core™ i-U processors up to the quad-core i7.

Learn more

Highly individual: Customized industrial PCs from ADL Embedded Solutions

Particularly harsh conditions call for specific solutions that have been specially designed to handle environmental influences such as temperature, humidity, water, shock, and vibration. As a specialist in customer specific solutions, ADL is able to offer individual complete solutions by integrating customer requests directly into the development process, covering the fields of traffic control, IT security, industrial automation, and many more.

At a glance

Location:
Nuremberg, Germany
Date:
21.06.2022 – 23.06.2022
Beckhoff main stand:
Hall 1, Booth 1-130
Beckhoff on partner stands:
EtherCAT Technology Group: Hall 4, Booth 4-266
Opening hours:
Tuesday – Wednesday: 09:00 a.m. – 06:00 p.m.
Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.embedded-world.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com