DetachFixClose

Beckhoff at SENSOR+TEST 2022

System-integrated high-end measurement technology with PC-based control

SENSOR+TEST

The Measurement Fair

Optimizes test stands and machines: System-integrated high-end measurement technology

Welcome to SENSOR+TEST 2022: Beckhoff will show the advantages that users can realize at test benches and in industry with an integrated measurement chain in Nuremberg from May 10 to 12, 2022. Besides measurement technology integration into the PC-based overall control, the focus is on the powerful EtherCAT measurement technology modules of the ELM3xxx device series for optimum time and value precision. Furthermore, there is the integration of data recording and image processing via TwinCAT Analytics and TwinCAT Vision. We will be happy to present the Beckhoff measurement technology concept to you in person: We look forward to your visit!

Get your free ticket:

An integrated solution right up to the cloud: The Beckhoff measuring chain

Optimum interlocking of hardware and software modules provides a complete measuring chain:

  • sensor connection to I/O modules in IP20 and IP67
  • high-performance fieldbus systems: EtherCAT and EtherCAT G
  • on-premises TwinCAT software integrates engineering, PLC, motion control, safety, visualization, communication, and measurement technology
  • control-integrated cloud connection

Learn more

Beckhoff measurement technology: The right device class for every application

  • ELM3xxx series: powerful EtherCAT measurement modules in IP20
  • different product lines and system components for all requirements and all signals to be measured
  • ideal supplement to existing Beckhoff EtherCAT Terminal system
  • also detects process-critical signals for which standard analog technology is not sufficient

Learn more

TF3710: TwinCAT 3 Interface for LabVIEW™

  • optimizes data exchange between LabVIEW™ user level and Beckhoff hardware
  • bidirectional communication between TwinCAT and LabVIEW™
  • TwinCAT data can be streamed, processed and displayed in LabVIEW™
  • LabVIEW™ data can control TwinCAT systems and transfer external measurement signals to TwinCAT

Learn more

TwinCAT Analytics: Complete data recording and fast analysis

  • software tool for seamless data recording and analysis
  • graphical display of analysis results via interaction from TwinCAT Scope View
  • data streaming from the machine via MQTT
  • simple drag and drop function

Learn more

At a glance

Location:
Nuremberg, Germany
Date:
10.05.2022 – 12.05.2022
Beckhoff main stand:
Hall 1, Booth 1-348
Opening hours:
Tuesday – Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
http://www.sensor-test.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com