DetachFixClose

Beckhoff at HUSUM Wind 2021

PC-based control for wind turbines complete with compact I/O concepts

HUSUM Wind

The German Wind Trade Fair and Congress

Find the perfect control solution for any wind energy application

At HUSUM Wind 2021, Beckhoff will showcase its credentials as along-standing automation partner to the wind energy sector with experience of more than 85,000 automated wind turbine installations, ranging up to 14 MW in size. The event will provide a platform to illustrate why PC-based control technology is increasingly becoming the world’s automation system of choice. Our focus will be on system integration incorporating a full range of functions: everything from operational management to pitch control; converter, gear unit, and brake control; wind farm networking; and hydrogen technology as abridging technology to energy storage. We’ll be at Husum Wind from September 14 to 17, 2021, exhibiting a range of exciting new products and innovations – and we look forward to seeing you there!

PC-based control for wind turbines

EtherCAT plug-in modules for wind energy

  • prefabricated and pluggable EtherCAT I/O system
  • highly compact signal distribution boards with relocated wiring level
  • ideal for series production with average and high unit numbers
  • reduced space requirements and wiring effort

Learn more

A full set of components for optimized wind turbines

  • TwinCAT 3 Wind Framework
  • powerful Industrial PCs
  • I/Os for all standard signal types
  • high-performance EtherCAT fieldbus

Learn more

Decentralized servo drive technology for nacelle adjustment

  • AMP8000: integrates the servo drive directly into the servomotor
  • highly compact design
  • improved efficiency and reliability compared with conventional yaw solutions

Learn more

The Beckhoff measurement chain: An integrated solution right up to cloud level

  • ELMxxxx EtherCAT measuring terminals for maximum measuring accuracy
  • EtherCAT G high-performance fieldbus
  • TwinCAT on-premises software integrates engineering, the PLC, Motion Control, measurement technology, IoT, and the cloud connection

Learn more

Optimized condition monitoring

  • optimized condition monitoring covering everything from power to speed
  • increased wind turbine availability

Learn more

At a glance

Location:
Husum, Germany
Date:
14.09.2021 – 17.09.2021
Beckhoff main stand:
Hall 5, Booth B28
Opening hours:
Tuesday – Thursday: 10:00 a.m. – 06:00 p.m.
Friday: 10:00 a.m. – 04:00 p.m.
Link to exhibition:
www.husumwind.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com