DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC, 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Cables and connectors overview | B23, pins 4+PE+4, 28 A, up to 630 V AC / 850 V DC

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT/Ethernet hybrid cables (ENP) in size B23. In addition to the transmission of EtherCAT/Ethernet, the 5+4-pole mating face offers the possibility of mechanical coding for 2 x 24 V +PE, 400 V AC and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.

No. Type 5-pin, 4.0 mm²
(1) B23, square flange, straight, short, male+female, pins 4+PE+4, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-AT00-Axxx
(2) B23, square flange, straight, short, female+male, pins 4+PE+4, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-AS00-Axxx
(3) B23, square flange, straight, long, male+female, pins 4+PE+4, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-BX00-Axxx
(4) B23, square flange, straight, long, female+male, pins 4+PE+4, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-BW00-Axxx
(5) B23, flange, straight, short, male+female, pins 4+PE+4, rear assembly, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-AV00-Axxx
(6) B23, flange, straight, short, female+male, pins 4+PE+4, rear assembly, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-AU00-Axxx
(7) B23, flange, straight, long, male+female, pins 4+PE+4, rear assembly, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-BZ00-Axxx
(8) B23, flange, straight, long, female+male, pins 4+PE+4, rear assembly, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-BY00-Axxx
(9) B23, flange, straight, short, male+female, pins 4+PE+4, front assembly, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-AX00-Axxx
(10) B23, flange, straight, short, female+male, pins 4+PE+4, front assembly, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-AW00-Axxx
(11) B23, flange, straight, long, male+female, pins 4+PE+4, front assembly, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-CB00-Axxx
(12) B23, flange, straight, long, female+male, pins 4+PE+4, front assembly, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7314-CA00-Axxx
(13) Metal protection cap for B23 socket/flange ZS7300-B002
(14) Plastic protection cap for B23 socket/flange ZS7300-B001
(15) B23, plug, straight, male+female, pins 4+PE+4, EtherCAT-coded – B23, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded ZK7314-3031-Axxx
(16) Metal flange for motor cable, itec®, M23 and feedback cable with itec®, to adjust the connector, including sealings on request
(17) Plastic protection cap for B23 plug ZS7300-B003
(18) Metal protection cap for B23 plug ZS7300-B004
(19) B23, socket, straight, male+female, pins 4+PE+4, EtherCAT-coded – B23, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded ZK7314-3431-Axxx

xxx = cable length in decimeters