DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS1090-0003 | RJ45 plug field assembly, IP20, shielded

ZS1090-0003 | RJ45 plug field assembly, IP20, shielded

ZS1090-0003 | RJ45 plug field assembly, IP20, shielded

RJ45 connector overview

RJ45 connector overview

ZS1090-0003 | RJ45 plug field assembly, IP20, shielded

ZS1090-0003 | RJ45 plug field assembly, IP20, shielded

RJ45 connector overview

RJ45 connector overview

RJ45 plug field assembly for EtherCAT and fieldbus cables.

Product status:

regular delivery

Product information

Technical dataZS1090-0003
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Wire terminationIDC
Max. wire cross-sectionAWG24 ... AWG22 (0,25mm² ... 0.34mm²)
Max. cable outer diameter4.5...9.0 mm
Body colorblack
Materialplastic
Illustrations similar
A1approx. 52.00 mm
Ordering information4-pin
ZS1090-0003plug, field assembly, RJ45, IP20, straight, male, 4-pin, AWG22…24, PU = 10 pieces, Ø 4.5…9.0 mm, shielded

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use