Product status:
regular delivery
Product information
Technical data | ZS2020-2820 |
---|---|
Shielding | no |
Installation size | 7/8"-16 UN |
Connector type | socket |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Wire termination | screw connection |
Max. wire cross-section | AWG16 (1.5 mm²) |
Max. cable outer diameter | 6.0 - 12.0 mm |
Body color | black |
Ordering information | |
---|---|
ZS2020-2820 | 7/8", socket, plastic, screw type, straight, female, 5-pin, 0.5…1.5 mm², Ø6…12 mm |
© Beckhoff Automation 2024 - Terms of Use