
EtherCAT P cable, ECP, PUR, drag-chain suitable, B40, flange, straight, short, female+ female, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end
Product status:
Regular delivery
Product information
- Technical data
- Ordering information
- Accessories
- Documentation and downloads
- Additional products
- Related products
Technical data | Head A |
---|---|
Installation size | B40 |
Connector type | square flange |
Contact type | female+ female |
Number of positions (face) | pins 4+PE+4 |
Coding | P-coded |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | P-coded |
Body color | black |
Technical data | Head C |
---|---|
Installation size | open end |
Number of positions (face) | 5-wire |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG 22) |
Cross-section (power) | 5 x 16.0 mm² (approx. AWG5) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.5 mm ± 0.2 mm (0.2559" ± 0.0079") |
Jacket color | black (similar to RAL 9005) with red stripe (similar to RAL 3020) |

A1 | approx. 64.00 mm |
A2 | 40.00 mm |
A3 | 44.00 mm |
A4 | approx. 59.00 mm |
B1 | 41.00 mm |
Ordering information | Length |
---|---|
ZK7B25-AS00-0xxx | on request |
Further length on request
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2022 - Terms of Use